COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
201 - 225 of 355 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1185 rpm N/A Steel N/A 254T N/A 6
N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3560 rpm N/A Steel N/A 284TS N/A 2
N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3560 rpm N/A Steel N/A 324TS N/A 2
N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Steel N/A 143T N/A 4
N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1750 rpm N/A Steel N/A 145T N/A 4
N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 145T N/A 4
N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1765 rpm N/A Steel N/A 213T N/A 4
N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Steel N/A 215T N/A 4
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1780 rpm N/A Steel N/A 324T N/A 4
N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 182 N/A 4
N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 184 N/A 4
N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3500 rpm N/A Steel N/A 182 N/A 2
N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3520 rpm N/A Steel N/A 184T N/A 2
N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 213T N/A 4
N/A Nidec 3480 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3480 rpm N/A Steel N/A 213T N/A 2
N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 184 N/A 4
N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3500 rpm N/A Steel N/A 182T N/A 2
N/A Nidec 1730 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1730 rpm N/A Steel N/A 215 N/A 4
N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 215 N/A 4
N/A Nidec 3480 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3480 rpm N/A Steel N/A 213T N/A 2
N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Aluminum N/A 215T N/A 4
N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 143T N/A 4
N/A Nidec 1155 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1155 rpm N/A Steel N/A 145T N/A 6
N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3525 rpm N/A Aluminum N/A 256T N/A 2
N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Aluminum N/A 256T N/A 4
201 - 225 of 355 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »