Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 07028423 | N/A Climax Metal C Series 2.9375 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 2.9375 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 07033888 | N/A Climax Metal C Series 2.6875 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.6875 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 07064984 | N/A Climax Metal C Series 2.1875 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.1875 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 07034093 | N/A Climax Metal C Series 2.1875 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.1875 in | Outside Diameter N/A 3.25 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.9375 in |
| 07034094 | N/A Climax Metal C Series 2.1250 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.1250 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
| 07034095 | N/A Climax Metal C Series 2.3125 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.3125 in | Outside Diameter N/A 3.25 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.9375 in |
| 07034096 | N/A Climax Metal C Series 2.7500 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.7500 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 07034097 | N/A Climax Metal C Series 2.6250 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.6250 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 07034098 | N/A Climax Metal C Series 2.5625 Inch (in) Inside Diameter and 3.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.5625 in | Outside Diameter N/A 3.75 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1 in |
| 07034099 | N/A Climax Metal C Series 2.8750 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.8750 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 07034100 | N/A Climax Metal C Series 2.9375 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.9375 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 07034101 | N/A Climax Metal C Series 3.4375 Inch (in) Inside Diameter and 4.5000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 3.4375 in | Outside Diameter N/A 4.50 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 07034102 | N/A Climax Metal C Series 3.0000 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 3.0000 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 07034103 | N/A Climax Metal C Series 3.9375 Inch (in) Inside Diameter and 5.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 3.9375 in | Outside Diameter N/A 5.0000 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 07033889 | N/A Climax Metal C Series 2.0625 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 2.0625 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
| 07030307 | N/A Climax Metal C Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Aluminum Set Screw Collar | Inside Diameter N/A 0.1875 in | Outside Diameter N/A 0.4375 in | Screw Thread Size N/A 8-32 x 1/8 in | Width N/A 0.2500 in |
| 07030237 | N/A Climax Metal C Series 0.2500 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Aluminum Set Screw Collar | Inside Diameter N/A 0.2500 in | Outside Diameter N/A 0.50 in | Screw Thread Size N/A 10-32 x 1/8 in | Width N/A 0.3125 in |
| 07030230 | N/A Climax Metal C Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Aluminum Set Screw Collar | Inside Diameter N/A 0.3125 in | Outside Diameter N/A 0.6250 in | Screw Thread Size N/A 10-32 x 1/8 in | Width N/A 0.3125 in |
| 07030220 | N/A Climax Metal C Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Aluminum Set Screw Collar | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.75 in | Screw Thread Size N/A 1/4-20 x 3/16 in | Width N/A 0.3750 in |
| 07030210 | N/A Climax Metal C Series 0.4375 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Aluminum Set Screw Collar | Inside Diameter N/A 0.4375 in | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 1/4-20 x 1/4 in | Width N/A 0.4375 in |
| 07030208 | N/A Climax Metal C Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1 in | Screw Thread Size N/A 1/4-20 x 1/4 in | Width N/A 0.4375 in |
| 07030194 | N/A Climax Metal C Series 0.5625 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | Inside Diameter N/A 0.5625 in | Outside Diameter N/A 1 in | Screw Thread Size N/A 1/4-20 x 1/4 in | Width N/A 0.4375 in |
| 07030159 | N/A Climax Metal C Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Aluminum Set Screw Collar | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5000 in |
| 07030157 | N/A Climax Metal C Series 0.6875 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Aluminum Set Screw Collar | Inside Diameter N/A 0.6875 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5625 in |
| 07030154 | N/A Climax Metal C Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Aluminum Set Screw Collar | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5625 in |