Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 02758557 | N/A Climax Metal C Series 1.8750 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.8750 in | Outside Diameter N/A 2.75 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
| 00227920 | N/A Climax Metal C Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.3750 in | Outside Diameter N/A 2.1250 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.7500 in |
| 00227609 | N/A Climax Metal C Series 2.9375 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.9375 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 00227944 | N/A Climax Metal C Series 1.7500 Inch (in) Inside Diameter and 2.6250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.7500 in | Outside Diameter N/A 2-5/8 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
| 00228076 | N/A Climax Metal C Series 4.4375 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 4.4375 in | Outside Diameter N/A 5.5000 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 00228040 | N/A Climax Metal C Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.75 in | Screw Thread Size N/A 1/4-20 x 3/16 in | Width N/A 0.3750 in |
| 00228051 | N/A Climax Metal C Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.3750 in | Outside Diameter N/A 2.1250 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.7500 in |
| 00243534 | N/A Climax Metal C Series 0.2500 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.2500 in | Outside Diameter N/A 0.50 in | Screw Thread Size N/A 10-32 x 1/8 in | Width N/A 0.3125 in |
| 00243541 | N/A Climax Metal C Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5625 in |
| 00227870 | N/A Climax Metal C Series 1.0000 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 5/16-24 x 1/4 in | Width N/A 0.6250 in |
| 00227929 | N/A Climax Metal C Series 1.5000 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.5000 in | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.7500 in |
| 00227332 | N/A Climax Metal C Series 0.6875 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.6875 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5625 in |
| 00227827 | N/A Climax Metal C Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 0.3125 in | Outside Diameter N/A 0.6250 in | Screw Thread Size N/A 10-32 x 1/8 in | Width N/A 0.3125 in |
| 00243529 | N/A Climax Metal C Series 4.2500 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 4.2500 in | Outside Diameter N/A 5.5000 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 00227911 | N/A Climax Metal C Series 1.2500 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.2500 in | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.6875 in |
| 00228060 | N/A Climax Metal C Series 1.6250 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.6250 in | Outside Diameter N/A 2.50 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.8125 in |
| 00243526 | N/A Climax Metal C Series 3.2500 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 3.2500 in | Outside Diameter N/A 4.25 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 00227813 | N/A Climax Metal C Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 0.1875 in | Outside Diameter N/A 0.4375 in | Screw Thread Size N/A 8-32 x 1/8 in | Width N/A 0.2500 in |
| 00227242 | N/A Climax Metal C Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.1875 in | Outside Diameter N/A 0.4375 in | Screw Thread Size N/A 8-32 x 1/8 in | Width N/A 0.2500 in |
| 00227841 | N/A Climax Metal C Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1 in | Screw Thread Size N/A 1/4-20 x 1/4 in | Width N/A 0.4375 in |
| 00227366 | N/A Climax Metal C Series 0.8750 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.8750 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.5625 in |
| 00227771 | N/A Climax Metal C Series 2.3125 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.3125 in | Outside Diameter N/A 3.25 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.9375 in |
| 02758539 | N/A Climax Metal C Series 0.0625 Inch (in) Inside Diameter and 0.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 0.0625 in | Outside Diameter N/A 0.2500 in | Screw Thread Size N/A 2-56 x 1/8 in | Width N/A 0.1875 in |
| 00243540 | N/A Climax Metal C Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5000 in |
| 00227834 | N/A Climax Metal C Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.75 in | Screw Thread Size N/A 1/4-20 x 3/16 in | Width N/A 0.3750 in |