COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 175 of 300 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

N/A Climax Metal C Series 0.9375 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.9375 in N/A 1.50 in N/A 5/16-24 x 1/4 in N/A 0.5625 in
N/A Climax Metal C Series 5.4375 Inch (in) Inside Diameter and 6.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.4375 in N/A 6.50 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
N/A Climax Metal C Series 3.0000 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 3.0000 in N/A 4.00 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
N/A Climax Metal C Series 1.0625 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.0625 in N/A 1.75 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
N/A Climax Metal C Series 0.8750 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.8750 in N/A 1.50 in N/A 5/16-18 x 5/16 in N/A 0.5625 in
N/A Climax Metal C Series 1.5000 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.5000 in N/A 2.2500 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
N/A Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.1250 in N/A 0.3750 in N/A 6-32 x 1/8 in N/A 0.2500 in
N/A Climax Metal C Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.7500 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
N/A Climax Metal C Series 1.6250 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.6250 in N/A 2.50 in N/A 3/8-16 x 3/8 in N/A 0.8125 in
N/A Climax Metal C Series 2.2500 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.2500 in N/A 3.25 in N/A 1/2-13 x 1/2 in N/A 0.9375 in
N/A Climax Metal C Series 1.5625 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.5625 in N/A 2.50 in N/A 3/8-16 x 3/8 in N/A 0.8125 in
N/A Climax Metal C Series 1.8750 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.8750 in N/A 2.75 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
N/A Climax Metal C Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.3125 in N/A 0.6250 in N/A 10-32 x 1/8 in N/A 0.3125 in
N/A Climax Metal C Series 2.0000 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.0000 in N/A 3.00 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
N/A Climax Metal C Series 0.1563 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.1563 in N/A 0.4375 in N/A 8-32 x 1/8 in N/A 0.2500 in
N/A Climax Metal C Series 0.5625 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.5625 in N/A 1 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
N/A Climax Metal C Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.3750 in N/A 2.1250 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
N/A Climax Metal C Series 0.1563 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.1563 in N/A 0.4375 in N/A 8-32 x 1/8 in N/A 0.2500 in
N/A Climax Metal C Series 0.0938 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.0938 in N/A 0.3750 in N/A 6-32 x 1/8 in N/A 0.1875 in
N/A Climax Metal C Series 1.7500 Inch (in) Inside Diameter and 2.6250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.7500 in N/A 2-5/8 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
N/A Climax Metal C Series 2.0625 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.0625 in N/A 3.00 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
N/A Climax Metal C Series 2.1875 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.1875 in N/A 4.00 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
N/A Climax Metal C Series 2.1875 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.1875 in N/A 3.25 in N/A 1/2-13 x 1/2 in N/A 0.9375 in
N/A Climax Metal C Series 2.2500 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.2500 in N/A 3.25 in N/A 1/2-13 x 1/2 in N/A 0.9375 in
N/A Climax Metal C Series 2.4375 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.4375 in N/A 3.50 in N/A 1/2-13 x 1/2 in N/A 1 in
151 - 175 of 300 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »