Item # |
Item Name |
Finish |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 00243859 | N/A Climax Metal ISTC Series 1.7500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | Finish N/A Black Oxide | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243955 | N/A Climax Metal ISTC Series 2.0625 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 2.0625 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 00243789 | N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | Finish N/A Black Oxide | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.3125 in |
| 00243845 | N/A Climax Metal ISTC Series 1.6250 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | Finish N/A Black Oxide | Outside Diameter N/A 1.6250 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243814 | N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | Finish N/A Black Oxide | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 6-32 x 3/8 in | Width N/A 0.3750 in |
| 00243968 | N/A Climax Metal ISTC Series 2.7500 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 2.75 in | Screw Thread Size N/A 5/16-24 x 1 in | Width N/A 0.6875 in |
| 00243841 | N/A Climax Metal ISTC Series 1.5000 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | Finish N/A Black Oxide | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243934 | N/A Climax Metal ISTC Series 1.5000 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243914 | N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 6-32 x 3/8 in | Width N/A 0.3750 in |
| 00243797 | N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | Finish N/A Black Oxide | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.3125 in |
| 00243922 | N/A Climax Metal ISTC Series 1.1250 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 8-32 x 1/2 in | Width N/A 0.4063 in |
| 00243899 | N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.3125 in |
| 00243965 | N/A Climax Metal ISTC Series 2.3750 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 2.3750 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5625 in |
| 00243820 | N/A Climax Metal ISTC Series 1.1250 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | Finish N/A Black Oxide | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 8-32 x 1/2 in | Width N/A 0.4063 in |
| 00243963 | N/A Climax Metal ISTC Series 2.3750 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 2.3750 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5625 in |
| 00243942 | N/A Climax Metal ISTC Series 1.6250 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 1.6250 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243931 | N/A Climax Metal ISTC Series 1.3125 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 1.3125 in | Screw Thread Size N/A 10-32 x 1/2 in | Width N/A 0.4375 in |
| 00243948 | N/A Climax Metal ISTC Series 1.7500 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243908 | N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.3125 in |
| 00243870 | N/A Climax Metal ISTC Series 2.0625 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | Finish N/A Black Oxide | Outside Diameter N/A 2.0625 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 00243917 | N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 6-32 x 3/8 in | Width N/A 0.3750 in |
| 00243905 | N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | Finish N/A Plain | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.3125 in |
| 00243892 | N/A Climax Metal ISTC Series 3.0000 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | Finish N/A Black Oxide | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 5/16-24 x 1 in | Width N/A 0.6875 in |
| 00243793 | N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | Finish N/A Black Oxide | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.3125 in |
| 00243829 | N/A Climax Metal ISTC Series 1.3125 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | Finish N/A Black Oxide | Outside Diameter N/A 1.3125 in | Screw Thread Size N/A 10-32 x 1/2 in | Width N/A 0.4375 in |