Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Maximum Speed |
|---|---|---|---|---|---|
| 05346006 | N/A FAG (Schaeffler) 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 140 mm | Dynamic Load Rating N/A 850 kN | Fillet Radius N/A 3 mm | Maximum Speed N/A 1020 rpm |
| 04682855 | N/A FAG (Schaeffler) 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 200 mm | Dynamic Load Rating N/A 1320 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 690 rpm |
| 00069005 | N/A FAG (Schaeffler) 230 Series 630 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 630 mm | Dynamic Load Rating N/A 6300000 N | Fillet Radius N/A 6 mm | Maximum Speed N/A 500 rpm |
| 00067266 | N/A FAG (Schaeffler) 231 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 400 mm | Dynamic Load Rating N/A 5000000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 1050 rpm |
| 00135880 | N/A FAG (Schaeffler) 202 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 140 mm | Dynamic Load Rating N/A 390000 N | Fillet Radius N/A 2.5 mm | Maximum Speed N/A 1400 rpm |
| 04044786 | N/A FAG (Schaeffler) 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 80 mm | Dynamic Load Rating N/A 212 kN | Fillet Radius N/A 2 mm | Maximum Speed N/A 2160 rpm |
| 00069013 | N/A FAG (Schaeffler) 230 Series 630 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 630 mm | Dynamic Load Rating N/A 6300000 N | Fillet Radius N/A 6 mm | Maximum Speed N/A 500 rpm |
| 00069756 | N/A FAG (Schaeffler) 233 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 140 mm | Dynamic Load Rating N/A 1270000 N | Fillet Radius N/A 3 mm | Maximum Speed N/A 2000 rpm |
| 00141090 | N/A FAG (Schaeffler) 230 Series 10.5000 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 10.5000 in | Dynamic Load Rating N/A 1460 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 620 rpm |
| 00130650 | N/A FAG (Schaeffler) 202 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 85 mm | Dynamic Load Rating N/A 156000 N | Fillet Radius N/A 2 mm | Maximum Speed N/A 2400 rpm |
| 00064195 | N/A FAG (Schaeffler) 222 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 240 mm | Dynamic Load Rating N/A 2230000 N | Fillet Radius N/A 3 mm | Maximum Speed N/A 1960 rpm |
| 05179443 | N/A FAG (Schaeffler) 240 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 340 mm | Dynamic Load Rating N/A 3550000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 980 rpm |
| 00068167 | N/A FAG (Schaeffler) 232 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 480 mm | Dynamic Load Rating N/A 10000000 N | Fillet Radius N/A 6 mm | Maximum Speed N/A 740 rpm |
| 00069794 | N/A FAG (Schaeffler) 233 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 160 mm | Dynamic Load Rating N/A 1660000 N | Fillet Radius N/A 3 mm | Maximum Speed N/A 2000 rpm |
| 03540798 | N/A FAG (Schaeffler) 222S Series 5.4375 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 5.4375 in | Dynamic Load Rating N/A 780 kN | Fillet Radius N/A 3 mm | Maximum Speed N/A 750 rpm |
| 00068521 | N/A FAG (Schaeffler) 241 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 320 mm | Dynamic Load Rating N/A 4600000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 740 rpm |
| 00066559 | N/A FAG (Schaeffler) 230 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 420 mm | Dynamic Load Rating N/A 3550000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1260 rpm |
| 00130975 | N/A FAG (Schaeffler) 239 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 180 mm | Dynamic Load Rating N/A 440000 N | Fillet Radius N/A 2 mm | Maximum Speed N/A 2200 rpm |
| 00068110 | N/A FAG (Schaeffler) 232 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 420 mm | Dynamic Load Rating N/A 7800000 N | Fillet Radius N/A 6 mm | Maximum Speed N/A 840 rpm |
| 00069273 | N/A FAG (Schaeffler) 239 Series 630 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 630 mm | Dynamic Load Rating N/A 4050000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 530 rpm |
| 00064215 | N/A FAG (Schaeffler) 222 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 240 mm | Dynamic Load Rating N/A 2230000 N | Fillet Radius N/A 3 mm | Maximum Speed N/A 1960 rpm |
| 00068315 | N/A FAG (Schaeffler) 239 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 480 mm | Dynamic Load Rating N/A 2550000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 700 rpm |
| 00068132 | N/A FAG (Schaeffler) 232 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 440 mm | Dynamic Load Rating N/A 8300000 N | Fillet Radius N/A 6 mm | Maximum Speed N/A 840 rpm |