COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 273 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Fillet Radius

Maximum Speed

N/A FAG (Schaeffler) 222S Series 6.4375 Inch (in) Bore Diameter Spherical Roller Bearing N/A 6.4375 in N/A 965 kN N/A 4 mm N/A 900 rpm
N/A FAG (Schaeffler) 233 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 110 mm N/A 830000 N N/A 2.5 mm N/A 2600 rpm
N/A FAG (Schaeffler) 239 Series 560 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 560 mm N/A 3100000 N N/A 4 mm N/A 600 rpm
N/A FAG (Schaeffler) 202 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 25 mm N/A 24000 N N/A 1 mm N/A 6700 rpm
N/A FAG (Schaeffler) 203 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 50 mm N/A 108000 N N/A 2 mm N/A 3400 rpm
N/A FAG (Schaeffler) 240 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 420 mm N/A 4600000 N N/A 4 mm N/A 880 rpm
N/A FAG (Schaeffler) 222S Series 2.4375 Inch (in) Bore Diameter Spherical Roller Bearing N/A 2.4375 in N/A 173 kN N/A 1.5 mm N/A 2400 rpm
N/A FAG (Schaeffler) 232 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 360 mm N/A 5700000 N N/A 5 mm N/A 980 rpm
N/A FAG (Schaeffler) 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 320 mm N/A 2300000 N N/A 3 mm N/A 1680 rpm
N/A FAG (Schaeffler) 241 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 360 mm N/A 5600000 N N/A 4 mm N/A 630 rpm
N/A FAG (Schaeffler) 230 Series 8.5000 Inch (in) Bore Diameter Spherical Roller Bearing N/A 8.5000 in N/A 1100 kN N/A 3 mm N/A 730 rpm
N/A FAG (Schaeffler) 231 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 460 mm N/A 6900000 N N/A 6 mm N/A 880 rpm
N/A FAG (Schaeffler) 222S Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 100 mm N/A 360 kN N/A 2.1 mm N/A 1500 rpm
N/A FAG (Schaeffler) 239 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 240 mm N/A 640000 N N/A 2.1 mm N/A 1500 rpm
N/A FAG (Schaeffler) 239 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 220 mm N/A 600000 N N/A 2.1 mm N/A 1800 rpm
N/A FAG (Schaeffler) 231 Series 11.0000 Inch (in) Bore Diameter Spherical Roller Bearing N/A 11.0000 in N/A 2320 kN N/A 5 mm N/A 400 rpm
N/A FAG (Schaeffler) 202 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 150 mm N/A 430000 N N/A 2.5 mm N/A 1300 rpm
N/A FAG (Schaeffler) 223 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 280 mm N/A 4150000 N N/A 5 mm N/A 1260 rpm
N/A FAG (Schaeffler) 202 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 75 mm N/A 112000 N N/A 1.5 mm N/A 2800 rpm
N/A FAG (Schaeffler) 232 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 480 mm N/A 10000000 N N/A 6 mm N/A 740 rpm
N/A FAG (Schaeffler) 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 320 mm N/A 2300000 N N/A 3 mm N/A 1680 rpm
N/A FAG (Schaeffler) 230 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 360 mm N/A 2800000 N N/A 4 mm N/A 1400 rpm
N/A FAG (Schaeffler) 230 Series 13.0000 Inch (in) Bore Diameter Spherical Roller Bearing N/A 13.0000 in N/A 2360 kN N/A 5 mm N/A 450 rpm
N/A FAG (Schaeffler) 232 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 260 mm N/A 3350000 N N/A 4 mm N/A 1330 rpm
N/A FAG (Schaeffler) 239 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 420 mm N/A 1900000 N N/A 3 mm N/A 850 rpm
26 - 50 of 273 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »