Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Maximum Speed |
|---|---|---|---|---|---|
| 00068225 | N/A FAG (Schaeffler) 239 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 240 mm | Dynamic Load Rating N/A 640000 N | Fillet Radius N/A 2.1 mm | Maximum Speed N/A 1500 rpm |
| 00069326 | N/A FAG (Schaeffler) 239 Series 750 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 750 mm | Dynamic Load Rating N/A 5200000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 480 rpm |
| 00067136 | N/A FAG (Schaeffler) 231 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 300 mm | Dynamic Load Rating N/A 3250000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1330 rpm |
| 00141308 | N/A FAG (Schaeffler) 222S Series 8.0000 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 8.0000 in | Dynamic Load Rating N/A 1340 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 560 rpm |
| 00068003 | N/A FAG (Schaeffler) 232 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 320 mm | Dynamic Load Rating N/A 4650000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1120 rpm |
| 02297867 | N/A FAG (Schaeffler) 233 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 120 mm | Dynamic Load Rating N/A 1020000 N | Fillet Radius N/A 2.5 mm | Maximum Speed N/A 2400 rpm |
| 00141295 | N/A FAG (Schaeffler) 222S Series 6.0000 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 6.0000 in | Dynamic Load Rating N/A 965 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 900 rpm |
| 04187113 | N/A FAG (Schaeffler) 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 90 mm | Dynamic Load Rating N/A 285 kN | Fillet Radius N/A 2.1 mm | Maximum Speed N/A 1820 rpm |
| 00141289 | N/A FAG (Schaeffler) 222S Series 6.9375 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 6.9375 in | Dynamic Load Rating N/A 1140 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 800 rpm |
| 00066448 | N/A FAG (Schaeffler) 230 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 340 mm | Dynamic Load Rating N/A 2700000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1540 rpm |
| 00069293 | N/A FAG (Schaeffler) 239 Series 670 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 670 mm | Dynamic Load Rating N/A 4300000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 500 rpm |
| 00069240 | N/A FAG (Schaeffler) 239 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 530 mm | Dynamic Load Rating N/A 2850000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 630 rpm |
| 00067966 | N/A FAG (Schaeffler) 232 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 300 mm | Dynamic Load Rating N/A 4100000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1190 rpm |
| 00068951 | N/A FAG (Schaeffler) 230 Series 560 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 560 mm | Dynamic Load Rating N/A 5800000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 980 rpm |
| 00118953 | N/A FAG (Schaeffler) 239 Series 800 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 800 mm | Dynamic Load Rating N/A 5850000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 450 rpm |
| 00067201 | N/A FAG (Schaeffler) 231 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 340 mm | Dynamic Load Rating N/A 4350000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1120 rpm |
| 00066625 | N/A FAG (Schaeffler) 230 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 480 mm | Dynamic Load Rating N/A 4350000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 1120 rpm |
| 00068527 | N/A FAG (Schaeffler) 241 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 400 mm | Dynamic Load Rating N/A 6200000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 630 rpm |
| 03775213 | N/A FAG (Schaeffler) 230 Series 9.5000 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 9.5000 in | Dynamic Load Rating N/A 1220 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 690 rpm |
| 05179434 | N/A FAG (Schaeffler) 239 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 180 mm | Dynamic Load Rating N/A 440000 N | Fillet Radius N/A 2 mm | Maximum Speed N/A 2200 rpm |
| 00067153 | N/A FAG (Schaeffler) 231 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 320 mm | Dynamic Load Rating N/A 3800000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1260 rpm |
| 01605253 | N/A FAG (Schaeffler) 203 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 36000 N | Fillet Radius N/A 1 mm | Maximum Speed N/A 6000 rpm |
| 00066238 | N/A FAG (Schaeffler) 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 220 mm | Dynamic Load Rating N/A 1260000 N | Fillet Radius N/A 2.5 mm | Maximum Speed N/A 2240 rpm |
| 00067398 | N/A FAG (Schaeffler) 231 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 480 mm | Dynamic Load Rating N/A 7400000 N | Fillet Radius N/A 6 mm | Maximum Speed N/A 840 rpm |
| 00069727 | N/A FAG (Schaeffler) 223 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 160 mm | Dynamic Load Rating N/A 1680000 N | Fillet Radius N/A 3 mm | Maximum Speed N/A 2100 rpm |