COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 175 of 273 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Fillet Radius

Maximum Speed

N/A FAG (Schaeffler) 239 Series 560 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 560 mm N/A 3100000 N N/A 4 mm N/A 600 rpm
N/A FAG (Schaeffler) 203 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 70 mm N/A 183000 N N/A 2.1 mm N/A 2600 rpm
N/A FAG (Schaeffler) 222S Series 2.6875 Inch (in) Bore Diameter Spherical Roller Bearing N/A 2.6875 in N/A 180 kN N/A 2 mm N/A 2400 rpm
N/A FAG (Schaeffler) 239 Series 710 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 710 mm N/A 4800000 N N/A 5 mm N/A 480 rpm
N/A FAG (Schaeffler) 222 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 320 mm N/A 3550000 N N/A 4 mm N/A 1400 rpm
N/A FAG (Schaeffler) 202 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 50 mm N/A 58500 N N/A 1 mm N/A 3600 rpm
N/A FAG (Schaeffler) 222S Series 3.9375 Inch (in) Bore Diameter Spherical Roller Bearing N/A 3.9375 in N/A 360 kN N/A 2.1 mm N/A 1500 rpm
N/A FAG (Schaeffler) 202 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 70 mm N/A 106000 N N/A 1.5 mm N/A 2800 rpm
N/A FAG (Schaeffler) 232 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 420 mm N/A 7800000 N N/A 6 mm N/A 840 rpm
N/A FAG (Schaeffler) 222S Series 5.4375 Inch (in) Bore Diameter Spherical Roller Bearing N/A 5.4375 in N/A 850 kN N/A 3 mm N/A 950 rpm
N/A FAG (Schaeffler) 222S Series 4.5000 Inch (in) Bore Diameter Spherical Roller Bearing N/A 4.5000 in N/A 540 kN N/A 3 mm N/A 1200 rpm
N/A FAG (Schaeffler) 230 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 530 mm N/A 5300000 N N/A 5 mm N/A 980 rpm
N/A FAG (Schaeffler) 240 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 380 mm N/A 3750000 N N/A 4 mm N/A 980 rpm
N/A FAG (Schaeffler) 240 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 260 mm N/A 2210000 N N/A 3 mm N/A 1330 rpm
N/A FAG (Schaeffler) 203 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 75 mm N/A 216000 N N/A 2.1 mm N/A 2200 rpm
N/A FAG (Schaeffler) 239 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 600 mm N/A 3450000 N N/A 4 mm N/A 560 rpm
N/A FAG (Schaeffler) 239 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 500 mm N/A 2600000 N N/A 4 mm N/A 670 rpm
N/A FAG (Schaeffler) 240 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 300 mm N/A 2850000 N N/A 3 mm N/A 1120 rpm
N/A FAG (Schaeffler) 239 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 220 mm N/A 600000 N N/A 2.1 mm N/A 1800 rpm
N/A FAG (Schaeffler) 240 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 280 mm N/A 2290000 N N/A 3 mm N/A 1330 rpm
N/A FAG (Schaeffler) 240 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 600 mm N/A 8300000 N N/A 5 mm N/A 630 rpm
N/A FAG (Schaeffler) 222S Series 4.9375 Inch (in) Bore Diameter Spherical Roller Bearing N/A 4.9375 in N/A 630 kN N/A 3 mm N/A 1170 rpm
N/A FAG (Schaeffler) 239 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 420 mm N/A 1900000 N N/A 3 mm N/A 850 rpm
N/A FAG (Schaeffler) 232 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 460 mm N/A 9200000 N N/A 6 mm N/A 780 rpm
N/A FAG (Schaeffler) 230 Series 254 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 254 mm N/A 1460 kN N/A 4 mm N/A 620 rpm
151 - 175 of 273 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »