Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00067620 | N/A NTN 232 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23230EMW33 | Bore Diameter N/A 150 mm | Outside Diameter N/A 270 mm | Overall Width N/A 96 mm |
| 00067660 | N/A NTN 232 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23232EMW33 | Bore Diameter N/A 160 mm | Outside Diameter N/A 290 mm | Overall Width N/A 104 mm |
| 06190518 | N/A NTN 232 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23232EMW33C3 | Bore Diameter N/A 160 mm | Outside Diameter N/A 290 mm | Overall Width N/A 104 mm |
| 00067701 | N/A NTN 232 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23234EMW33 | Bore Diameter N/A 170 mm | Outside Diameter N/A 310 mm | Overall Width N/A 110 mm |
| 00067732 | N/A NTN 232 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23236EMW33 | Bore Diameter N/A 180 mm | Outside Diameter N/A 320 mm | Overall Width N/A 112 mm |
| 05331654 | N/A NTN 232 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23236EMW33C3 | Bore Diameter N/A 180 mm | Outside Diameter N/A 320 mm | Overall Width N/A 112 mm |
| 00067833 | N/A NTN 232 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23244EMW33 | Bore Diameter N/A 220 mm | Outside Diameter N/A 400 mm | Overall Width N/A 144 mm |
| 02503656 | N/A NTN 232 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23256BW33 | Bore Diameter N/A 280 mm | Outside Diameter N/A 500 mm | Overall Width N/A 176 mm |
| 04393000 | N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23220EAW33C4 | Bore Diameter N/A 100 mm | Outside Diameter N/A 180 mm | Overall Width N/A 60.30 mm |
| 04705928 | N/A NTN 232 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23248BL1W33C3 | Bore Diameter N/A 240 mm | Outside Diameter N/A 440 mm | Overall Width N/A 160 mm |
| 00067907 | N/A NTN 232 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23252BL1W33 | Bore Diameter N/A 260 mm | Outside Diameter N/A 480 mm | Overall Width N/A 174 mm |
| 02280788 | N/A NTN 232 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23252BL1W33C3 | Bore Diameter N/A 260 mm | Outside Diameter N/A 480 mm | Overall Width N/A 174 mm |
| 00067967 | N/A NTN 232 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23260BL1W33C3 | Bore Diameter N/A 300 mm | Outside Diameter N/A 540 mm | Overall Width N/A 192 mm |
| 00067998 | N/A NTN 232 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23264BL1W33 | Bore Diameter N/A 320 mm | Outside Diameter N/A 580 mm | Overall Width N/A 208 mm |
| 00068075 | N/A NTN 232 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23276BL1W33 | Bore Diameter N/A 380 mm | Outside Diameter N/A 680 mm | Overall Width N/A 240 mm |
| 03047280 | N/A NTN 232 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23222EMW33C4 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 69.80 mm |
| 00067874 | N/A NTN 232 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23248BL1W33 | Bore Diameter N/A 240 mm | Outside Diameter N/A 440 mm | Overall Width N/A 160 mm |
| 00131045 | N/A NTN 240 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24028EMW33C3 | Bore Diameter N/A 140 mm | Outside Diameter N/A 210 mm | Overall Width N/A 69 mm |
| 06027266 | N/A NTN 240 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24030EAW33 | Bore Diameter N/A 150 mm | Outside Diameter N/A 225 mm | Overall Width N/A 75 mm |
| 00072159 | N/A NTN 240 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24030EMW33 | Bore Diameter N/A 150 mm | Outside Diameter N/A 225 mm | Overall Width N/A 75 mm |
| 06254694 | N/A NTN 240 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24036EAW33 | Bore Diameter N/A 180 mm | Outside Diameter N/A 280 mm | Overall Width N/A 100 mm |
| 06211843 | N/A NTN 240 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24036EMW33 | Bore Diameter N/A 180 mm | Outside Diameter N/A 280 mm | Overall Width N/A 100 mm |
| 00068347 | N/A NTN 240 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24040EMW33 | Bore Diameter N/A 200 mm | Outside Diameter N/A 310 mm | Overall Width N/A 109 mm |
| 02280885 | N/A NTN 240 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24044EMW33 | Bore Diameter N/A 220 mm | Outside Diameter N/A 340 mm | Overall Width N/A 118 mm |
| 00068378 | N/A NTN 240 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24048EMW33 | Bore Diameter N/A 240 mm | Outside Diameter N/A 360 mm | Overall Width N/A 118 mm |