Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 03719885 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22213EMW33 | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 31 mm |
| 06954627 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22213EMW33C3 | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 31 mm |
| 04683956 | N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22214EMW33 | Bore Diameter N/A 70 mm | Outside Diameter N/A 125 mm | Overall Width N/A 31 mm |
| 08214944 | N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22215EMW33C3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 07664115 | N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22217EMW33 | Bore Diameter N/A 85 mm | Outside Diameter N/A 150 mm | Overall Width N/A 36 mm |
| 07664151 | N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22222EMW33 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 53 mm |
| 08214945 | N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22226EMW33 | Bore Diameter N/A 130 mm | Outside Diameter N/A 230 mm | Overall Width N/A 64 mm |
| 08214946 | N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22232EMW33C3 | Bore Diameter N/A 160 mm | Outside Diameter N/A 290 mm | Overall Width N/A 80 mm |
| 08214947 | N/A NTN 222 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22234EAW33C3 | Bore Diameter N/A 170 mm | Outside Diameter N/A 310 mm | Overall Width N/A 86 mm |
| 08214948 | N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22236EAW33 | Bore Diameter N/A 180 mm | Outside Diameter N/A 320 mm | Overall Width N/A 86 mm |
| 08214949 | N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22238EAW33 | Bore Diameter N/A 190 mm | Outside Diameter N/A 340 mm | Overall Width N/A 92 mm |
| 08214950 | N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22238EAW33C3 | Bore Diameter N/A 190 mm | Outside Diameter N/A 340 mm | Overall Width N/A 92 mm |
| 08214951 | N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22238EMW33 | Bore Diameter N/A 190 mm | Outside Diameter N/A 340 mm | Overall Width N/A 92 mm |
| 08214952 | N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22240EAW33 | Bore Diameter N/A 200 mm | Outside Diameter N/A 360 mm | Overall Width N/A 98 mm |
| 08214953 | N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22240EAW33C3 | Bore Diameter N/A 200 mm | Outside Diameter N/A 360 mm | Overall Width N/A 98 mm |
| 08214954 | N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22244EAW33 | Bore Diameter N/A 220 mm | Outside Diameter N/A 400 mm | Overall Width N/A 108 mm |
| 08214955 | N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22244EAW33C3 | Bore Diameter N/A 220 mm | Outside Diameter N/A 400 mm | Overall Width N/A 108 mm |
| 07520782 | N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22244EMW33C3 | Bore Diameter N/A 220 mm | Outside Diameter N/A 400 mm | Overall Width N/A 108 mm |
| 07527356 | N/A NTN 222 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22248BW33C3 | Bore Diameter N/A 240 mm | Outside Diameter N/A 440 mm | Overall Width N/A 120 mm |
| 08214956 | N/A NTN 222 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22205EAW33 | Bore Diameter N/A 25 mm | Outside Diameter N/A 52 mm | Overall Width N/A 18 mm |
| 08214957 | N/A NTN 222 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22205EAW33C4 | Bore Diameter N/A 25 mm | Outside Diameter N/A 52 mm | Overall Width N/A 18 mm |
| 08214958 | N/A NTN 222 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22206EAW33C4 | Bore Diameter N/A 30 mm | Outside Diameter N/A 62 mm | Overall Width N/A 20 mm |
| 08214959 | N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22209EAW33C4 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 23 mm |
| 08214960 | N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22211EAW33C4 | Bore Diameter N/A 55 mm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 07215491 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22213EAW33C4 | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 31 mm |