COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
451 - 475 of 629 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23038EMW33C3 N/A 190 mm N/A 290 mm N/A 75 mm
N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23040EAW33 N/A 200 mm N/A 310 mm N/A 82.000 mm
N/A NTN 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23044EAW33C3 N/A 220 mm N/A 340 mm N/A 90 mm
N/A NTN 230 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23048EAW33C3 N/A 240 mm N/A 360 mm N/A 92 mm
N/A NTN 230 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23056EMW33C3 N/A 280 mm N/A 420 mm N/A 106 mm
N/A NTN 230 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23060BW33 N/A 300 mm N/A 460 mm N/A 118 mm
N/A NTN 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23064BW33 N/A 320 mm N/A 480 mm N/A 121 mm
N/A NTN 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23064BW33C3 N/A 320 mm N/A 480 mm N/A 121 mm
N/A NTN 230 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23072BW33C3 N/A 360 mm N/A 540 mm N/A 134 mm
N/A NTN 230 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23076BW33 N/A 380 mm N/A 560 mm N/A 135 mm
N/A NTN 230 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 230/530BL1W33 N/A 530 mm N/A 780 mm N/A 185 mm
N/A NTN 230 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23022EAW33C4 N/A 110 mm N/A 170 mm N/A 45 mm
N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23024EAW33C4 N/A 120 mm N/A 180 mm N/A 46 mm
N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23024EMW33C2 N/A 120 mm N/A 180 mm N/A 46 mm
N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23026EAW33C2 N/A 130 mm N/A 200 mm N/A 52 mm
N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23026EAW33C4 N/A 130 mm N/A 200 mm N/A 52 mm
N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23028EAW33C4 N/A 140 mm N/A 210 mm N/A 53 mm
N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23032EAW33C4 N/A 160 mm N/A 240 mm N/A 60 mm
N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23034EAW33C4 N/A 170 mm N/A 260 mm N/A 67 mm
N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23034EMW33C4 N/A 170 mm N/A 260 mm N/A 67 mm
N/A NTN 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23064BL1W33C3 N/A 320 mm N/A 480 mm N/A 121 mm
N/A NTN 230 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23060BL1W33C3 N/A 300 mm N/A 460 mm N/A 118 mm
N/A NTN 230 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23068BL1W33C3 N/A 340 mm N/A 520 mm N/A 133 mm
N/A NTN 230 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23072BL1W33C3 N/A 360 mm N/A 540 mm N/A 134 mm
N/A NTN 230 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23092BL1W33C3 N/A 460 mm N/A 680 mm N/A 163 mm
451 - 475 of 629 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »