Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215123 | N/A NTN 240 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24072BW33 | Bore Diameter N/A 360 mm | Outside Diameter N/A 540 mm | Overall Width N/A 180 mm |
| 08215124 | N/A NTN 240 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24084BW33C3 | Bore Diameter N/A 420 mm | Outside Diameter N/A 620 mm | Overall Width N/A 200 mm |
| 08215125 | N/A NTN 240 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24024EMW33C4 | Bore Diameter N/A 120 mm | Outside Diameter N/A 180 mm | Overall Width N/A 60 mm |
| 08215126 | N/A NTN 240 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24080BL1W33C3 | Bore Diameter N/A 400 mm | Outside Diameter N/A 600 mm | Overall Width N/A 200 mm |
| 07322174 | N/A NTN 240 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24020EAW33C3 | Bore Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Overall Width N/A 50 mm |
| 08215127 | N/A NTN 240 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 240/600BL1W33CS312 | Bore Diameter N/A 600 mm | Outside Diameter N/A 870 mm | Overall Width N/A 118 mm |
| 08215128 | N/A NTN 240 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 240/600BL1W33CS340 | Bore Diameter N/A 600 mm | Outside Diameter N/A 870 mm | Overall Width N/A 118 mm |
| 08215129 | N/A NTN 240 Series 710 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 240/710BW33V2 | Bore Diameter N/A 710 mm | Outside Diameter N/A 1030 mm | Overall Width N/A 315 mm |
| 08215130 | N/A NTN 240 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24030EMW33C4 | Bore Diameter N/A 150 mm | Outside Diameter N/A 225 mm | Overall Width N/A 75 mm |
| 08215131 | N/A NTN 240 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24040EMW33C4 | Bore Diameter N/A 200 mm | Outside Diameter N/A 310 mm | Overall Width N/A 109 mm |
| 08215132 | N/A NTN 240 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24022EMW33 | Bore Diameter N/A 110 mm | Outside Diameter N/A 170 mm | Overall Width N/A 60 mm |
| 08215133 | N/A NTN 240 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24068BL1W33 | Bore Diameter N/A 340 mm | Outside Diameter N/A 520 mm | Overall Width N/A 180 mm |
| 08215134 | N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23122EMW33C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 180 mm | Overall Width N/A 56 mm |
| 08215135 | N/A NTN 231 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23126EAW33C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 210 mm | Overall Width N/A 64 mm |
| 08215136 | N/A NTN 231 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23126EMW33 | Bore Diameter N/A 130 mm | Outside Diameter N/A 210 mm | Overall Width N/A 64 mm |
| 08215296 | N/A NTN 231 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23126EMW33C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 210 mm | Overall Width N/A 64 mm |
| 08215297 | N/A NTN 231 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23128EAW33C3 | Bore Diameter N/A 140 mm | Outside Diameter N/A 225 mm | Overall Width N/A 68 mm |
| 08215298 | N/A NTN 231 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23128EMW33C3 | Bore Diameter N/A 140 mm | Outside Diameter N/A 225 mm | Overall Width N/A 68 mm |
| 08215299 | N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23130EMW33 | Bore Diameter N/A 150 mm | Outside Diameter N/A 250 mm | Overall Width N/A 80 mm |
| 07509543 | N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23130EMW33C3 | Bore Diameter N/A 150 mm | Outside Diameter N/A 250 mm | Overall Width N/A 80 mm |
| 08215300 | N/A NTN 231 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23132EMW33 | Bore Diameter N/A 160 mm | Outside Diameter N/A 270 mm | Overall Width N/A 86 mm |
| 08215301 | N/A NTN 231 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23132EMW33C3 | Bore Diameter N/A 160 mm | Outside Diameter N/A 270 mm | Overall Width N/A 86 mm |
| 08215302 | N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23134EAW33C3 | Bore Diameter N/A 170 mm | Outside Diameter N/A 280 mm | Overall Width N/A 88 mm |
| 06219881 | N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23134EMW33 | Bore Diameter N/A 170 mm | Outside Diameter N/A 280 mm | Overall Width N/A 88 mm |
| 08215303 | N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23134EMW33C3 | Bore Diameter N/A 170 mm | Outside Diameter N/A 280 mm | Overall Width N/A 88 mm |