Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215304 | N/A NTN 231 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23136EMW33 | Bore Diameter N/A 180 mm | Outside Diameter N/A 300 mm | Overall Width N/A 96 mm |
| 08215305 | N/A NTN 231 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23136EMW33C3 | Bore Diameter N/A 180 mm | Outside Diameter N/A 300 mm | Overall Width N/A 96 mm |
| 07521960 | N/A NTN 231 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23138EMW33 | Bore Diameter N/A 190 mm | Outside Diameter N/A 320 mm | Overall Width N/A 104 mm |
| 07509785 | N/A NTN 231 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23138EMW33C3 | Bore Diameter N/A 190 mm | Outside Diameter N/A 320 mm | Overall Width N/A 104 mm |
| 07509946 | N/A NTN 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23140EMW33 | Bore Diameter N/A 200 mm | Outside Diameter N/A 340 mm | Overall Width N/A 112 mm |
| 07509811 | N/A NTN 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23140EMW33C3 | Bore Diameter N/A 200 mm | Outside Diameter N/A 340 mm | Overall Width N/A 112 mm |
| 07510031 | N/A NTN 231 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23148EMW33C3 | Bore Diameter N/A 240 mm | Outside Diameter N/A 400 mm | Overall Width N/A 128 mm |
| 08215306 | N/A NTN 231 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23156BW33C3 | Bore Diameter N/A 280 mm | Outside Diameter N/A 460 mm | Overall Width N/A 146 mm |
| 08215307 | N/A NTN 231 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23160BW33C3 | Bore Diameter N/A 300 mm | Outside Diameter N/A 500 mm | Overall Width N/A 160 mm |
| 08215308 | N/A NTN 231 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23164BW33C3 | Bore Diameter N/A 320 mm | Outside Diameter N/A 540 mm | Overall Width N/A 176 mm |
| 08215309 | N/A NTN 231 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23168BW33C3 | Bore Diameter N/A 340 mm | Outside Diameter N/A 580 mm | Overall Width N/A 190 mm |
| 08215310 | N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23120EMW33C4 | Bore Diameter N/A 100 mm | Outside Diameter N/A 165 mm | Overall Width N/A 52 mm |
| 08215311 | N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23122EAW33C4 | Bore Diameter N/A 110 mm | Outside Diameter N/A 180 mm | Overall Width N/A 56 mm |
| 00067189 | N/A NTN 231 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23168BL1W33C3 | Bore Diameter N/A 340 mm | Outside Diameter N/A 580 mm | Overall Width N/A 190 mm |
| 08215312 | N/A NTN 231 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 231/500BL1W33C3 | Bore Diameter N/A 500 mm | Outside Diameter N/A 830 mm | Overall Width N/A 264 mm |
| 08215313 | N/A NTN 231 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23164BL1W33C3 | Bore Diameter N/A 320 mm | Outside Diameter N/A 540 mm | Overall Width N/A 176 mm |
| 08215314 | N/A NTN 231 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23176BL1W-2W33C3 | Bore Diameter N/A 380 mm | Outside Diameter N/A 620 mm | Overall Width N/A 194 mm |
| 08215315 | N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23134EMW34C4 | Bore Diameter N/A 170 mm | Outside Diameter N/A 280 mm | Overall Width N/A 88 mm |
| 08215316 | N/A NTN 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23140EMW33C4 | Bore Diameter N/A 200 mm | Outside Diameter N/A 340 mm | Overall Width N/A 112 mm |
| 08215317 | N/A NTN 231 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23152BL1W33C4 | Bore Diameter N/A 260 mm | Outside Diameter N/A 440 mm | Overall Width N/A 144 mm |
| 08215318 | N/A NTN 231 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23156BL1W33C3 | Bore Diameter N/A 280 mm | Outside Diameter N/A 460 mm | Overall Width N/A 146 mm |
| 02282089 | N/A NTN 231 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23164BL1D1X7C3PX#01 | Bore Diameter N/A 320 mm | Outside Diameter N/A 540 mm | Overall Width N/A 176 mm |
| 08215319 | N/A NTN 231 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23172BL1D1X11PX50 | Bore Diameter N/A 360 mm | Outside Diameter N/A 600 mm | Overall Width N/A 192 mm |
| 02282729 | N/A NTN 231 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A TS2-23164BL1D1X4#02 | Bore Diameter N/A 320 mm | Outside Diameter N/A 540 mm | Overall Width N/A 176 mm |
| 07389852 | N/A NTN 241 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24122EAW33C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 180 mm | Overall Width N/A 69 mm |