COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
601 - 625 of 629 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24124EAW33 N/A 120 mm N/A 200 mm N/A 80 mm
N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24124EAW33C3 N/A 120 mm N/A 200 mm N/A 80 mm
N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24124EMW33C3 N/A 120 mm N/A 200 mm N/A 80 mm
N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24126EAW33C3 N/A 130 mm N/A 210 mm N/A 80 mm
N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24128EAW33 N/A 140 mm N/A 225 mm N/A 85 mm
N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24128EAW33C3 N/A 140 mm N/A 225 mm N/A 85 mm
N/A NTN 241 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24130EAW33C3 N/A 150 mm N/A 250 mm N/A 100 mm
N/A NTN 241 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24130EMW33C3 N/A 150 mm N/A 250 mm N/A 100 mm
N/A NTN 241 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24132EAW33C3 N/A 160 mm N/A 270 mm N/A 109 mm
N/A NTN 241 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24132EMW33C3 N/A 160 mm N/A 270 mm N/A 109 mm
N/A NTN 241 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24134EAW33 N/A 170 mm N/A 280 mm N/A 109 mm
N/A NTN 241 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24134EAW33C3 N/A 170 mm N/A 280 mm N/A 109 mm
N/A NTN 241 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24136EAW33C3 N/A 180 mm N/A 300 mm N/A 118 mm
N/A NTN 241 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24148EMW33C3 N/A 240 mm N/A 400 mm N/A 160 mm
N/A NTN 241 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24152BW33C3 N/A 260 mm N/A 440 mm N/A 180 mm
N/A NTN 241 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24180BW33C3 N/A 400 mm N/A 650 mm N/A 250 mm
N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24124EMW33C4 N/A 120 mm N/A 200 mm N/A 80 mm
N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24124EAW33C4 N/A 120 mm N/A 200 mm N/A 80 mm
N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24126EAW33C4 N/A 130 mm N/A 210 mm N/A 80 mm
N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24128EMW33C4 N/A 140 mm N/A 225 mm N/A 85 mm
N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24128EAW33C4 N/A 140 mm N/A 225 mm N/A 85 mm
N/A NTN 241 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24132EAW33C4 N/A 160 mm N/A 270 mm N/A 109 mm
N/A NTN 241 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24130EAW33C4 N/A 150 mm N/A 250 mm N/A 100 mm
N/A NTN 241 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24130EMW33C4 N/A 150 mm N/A 250 mm N/A 100 mm
N/A NTN 241 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24136EMW33C4 N/A 180 mm N/A 300 mm N/A 118 mm
601 - 625 of 629 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »