COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
226 - 250 of 467 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN 241 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24134EMK30W33 N/A 170 mm N/A 280 mm N/A 109 mm
N/A NTN 241 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24136EMK30W33 N/A 180 mm N/A 300 mm N/A 118 mm
N/A NTN 241 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24138EMK30W33 N/A 190 mm N/A 320 mm N/A 128 mm
N/A NTN 241 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24140EMK30W33 N/A 200 mm N/A 340 mm N/A 140 mm
N/A NTN 241 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24144EMK30W33 N/A 220 mm N/A 370 mm N/A 150 mm
N/A NTN 241 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24148EMK30W33 N/A 240 mm N/A 400 mm N/A 160 mm
N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A TS3-6E-22230BKD1C4 N/A 150 mm N/A 270 mm N/A 73 mm
N/A NTN 240 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A TS3-6E-24068BL1K#01 N/A 340 mm N/A 520 mm N/A 180 mm
N/A NTN 232 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23256BL1W33 N/A 280 mm N/A 500 mm N/A 176 mm
N/A NTN 240 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24072BW33 N/A 360 mm N/A 540 mm N/A 180 mm
N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A MX-W22213EALLKW33C3 N/A 65 mm N/A 120 mm N/A 46.50 mm
N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A MX-W22215EALLKW33C3 N/A 75 mm N/A 130 mm N/A 46.50 mm
N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A MX-W22217EALLKW33C3 N/A 85 mm N/A 150 mm N/A 51.50 mm
N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A MX-W22226EALLKW33C3 N/A 130 mm N/A 230 mm N/A 84 mm
N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22238EMKW33C3 N/A 190 mm N/A 340 mm N/A 92 mm
N/A NTN 222 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22234EMKW33 N/A 170 mm N/A 310 mm N/A 86 mm
N/A NTN 222 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22234EMKW33C3 N/A 170 mm N/A 310 mm N/A 86 mm
N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22236EMKW33 N/A 180 mm N/A 320 mm N/A 86 mm
N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22238EMKW33 N/A 190 mm N/A 340 mm N/A 92 mm
N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22240EMKW33 N/A 200 mm N/A 360 mm N/A 98 mm
N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22232EMKW33C3 N/A 160 mm N/A 290 mm N/A 80 mm
N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22309EAKW33C3 N/A 45 mm N/A 100 mm N/A 36 mm
N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22232EAKW33C4 N/A 160 mm N/A 290 mm N/A 80 mm
N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22224EAKW33 N/A 120 mm N/A 215 mm N/A 58 mm
N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22308EAKW33C3 N/A 40 mm N/A 90 mm N/A 33 mm
226 - 250 of 467 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »