COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
326 - 350 of 467 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23036EMKW33C3 N/A 180 mm N/A 280 mm N/A 74 mm
N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23036EMKW33C4 N/A 180 mm N/A 280 mm N/A 74 mm
N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23120EAKW33C3 N/A 100 mm N/A 165 mm N/A 52 mm
N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23120EG15KW33C3 N/A 100 mm N/A 165 mm N/A 52 mm
N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23120EMKW33C3 N/A 100 mm N/A 165 mm N/A 52 mm
N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23122EAKW33C3 N/A 110 mm N/A 180 mm N/A 56 mm
N/A NTN 231 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23124EMKW33C3 N/A 120 mm N/A 200 mm N/A 62 mm
N/A NTN 231 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23126EMKW33C3 N/A 130 mm N/A 210 mm N/A 64 mm
N/A NTN 231 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23128EMKW33C3 N/A 140 mm N/A 225 mm N/A 68 mm
N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23130EMKW33C3 N/A 150 mm N/A 250 mm N/A 80 mm
N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23134EMKW33C3 N/A 170 mm N/A 280 mm N/A 88 mm
N/A NTN 231 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23152BL1KW33C4 N/A 260 mm N/A 440 mm N/A 144 mm
N/A NTN 231 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23168BKW33 N/A 340 mm N/A 580 mm N/A 190 mm
N/A NTN 231 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23176BKW33C3 N/A 380 mm N/A 620 mm N/A 194 mm
N/A NTN 231 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23180BL1KW33C3 N/A 400 mm N/A 650 mm N/A 200 mm
N/A NTN 231 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23192BL1KW33 N/A 460 mm N/A 760 mm N/A 240 mm
N/A NTN 232 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23218EAKW33 N/A 90 mm N/A 160 mm N/A 52.4 mm
N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23220EAKW33C3 N/A 100 mm N/A 180 mm N/A 60.30 mm
N/A NTN 232 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23222EAKW33 N/A 110 mm N/A 200 mm N/A 69.80 mm
N/A NTN 232 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23222EAKW33C3 N/A 110 mm N/A 200 mm N/A 69.80 mm
N/A NTN 232 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23224EAKW33 N/A 120 mm N/A 215 mm N/A 76 mm
N/A NTN 232 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23226EMKW33C3 N/A 130 mm N/A 230 mm N/A 80 mm
N/A NTN 232 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23230EMKW33C3 N/A 150 mm N/A 270 mm N/A 96 mm
N/A NTN 232 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23232EAKW33C3 N/A 160 mm N/A 290 mm N/A 104 mm
N/A NTN 232 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23260BL1KW33C3 N/A 300 mm N/A 540 mm N/A 192 mm
326 - 350 of 467 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »