COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
401 - 425 of 467 | Results Per Page | View | Unit of Measure
« 16 17 18 19 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22224EMKW33 N/A 120 mm N/A 215 mm N/A 58 mm
N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22230EAKW33C4 N/A 150 mm N/A 270 mm N/A 73 mm
N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22230EMKW33 N/A 150 mm N/A 270 mm N/A 73 mm
N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22311EMKW33C4 N/A 55 mm N/A 120 mm N/A 43 mm
N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22318EMKW33 N/A 90 mm N/A 190 mm N/A 64 mm
N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22319EMKW33 N/A 95 mm N/A 200 mm N/A 67 mm
N/A NTN 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22344BL1KW33C3 N/A 220 mm N/A 460 mm N/A 145 mm
N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A TS3-6E-22244BL1KW33C4 N/A 220 mm N/A 400 mm N/A 108 mm
N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23024EAKW33C2 N/A 120 mm N/A 180 mm N/A 46 mm
N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23024EMKW33C3 N/A 120 mm N/A 180 mm N/A 46 mm
N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23028EAKW33C2 N/A 140 mm N/A 210 mm N/A 53 mm
N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23034EMKW33 N/A 170 mm N/A 260 mm N/A 67 mm
N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23036EMKW33C2 N/A 180 mm N/A 280 mm N/A 74 mm
N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23038EAKW33C4 N/A 190 mm N/A 290 mm N/A 75 mm
N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23038EMKW33C3 N/A 190 mm N/A 290 mm N/A 75 mm
N/A NTN 230 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23048EMKW33C3 N/A 240 mm N/A 360 mm N/A 92 mm
N/A NTN 230 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23052EMKW33C3PX50 N/A 260 mm N/A 400 mm N/A 104 mm
N/A NTN 230 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23052EMKW33C4 N/A 260 mm N/A 400 mm N/A 104 mm
N/A NTN 230 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23056EMKW33C4 N/A 280 mm N/A 420 mm N/A 106 mm
N/A NTN 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23064BKW33PX50V10 N/A 320 mm N/A 480 mm N/A 121 mm
N/A NTN 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23064BL1KW33C3 N/A 320 mm N/A 480 mm N/A 121 mm
N/A NTN 230 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23068BL1KW33C3 N/A 340 mm N/A 520 mm N/A 133 mm
N/A NTN 230 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23076BL1KW33C3 N/A 380 mm N/A 560 mm N/A 135 mm
N/A NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23080BKW33C3 N/A 400 mm N/A 600 mm N/A 148 mm
N/A NTN 241 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24134BK30W33C3 N/A 170 mm N/A 280 mm N/A 109 mm
401 - 425 of 467 | Results Per Page | View | Unit of Measure
« 16 17 18 19