Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215504 | N/A NTN 222 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22248BKW33C3 | Bore Diameter N/A 240 mm | Outside Diameter N/A 440 mm | Overall Width N/A 120 mm |
| 08215505 | N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23122EAKW33C2 | Bore Diameter N/A 110 mm | Outside Diameter N/A 180 mm | Overall Width N/A 56 mm |
| 08215506 | N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23130EAKW33C2 | Bore Diameter N/A 150 mm | Outside Diameter N/A 250 mm | Overall Width N/A 80 mm |
| 06303017 | N/A NTN 231 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23138EMKW33C3 | Bore Diameter N/A 190 mm | Outside Diameter N/A 320 mm | Overall Width N/A 104 mm |
| 08215507 | N/A NTN 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23140EMKW33C3 | Bore Diameter N/A 200 mm | Outside Diameter N/A 340 mm | Overall Width N/A 112 mm |
| 07528059 | N/A NTN 231 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23148EMKW33C3 | Bore Diameter N/A 240 mm | Outside Diameter N/A 400 mm | Overall Width N/A 128 mm |
| 08215508 | N/A NTN 231 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23156BL1KW33C3 | Bore Diameter N/A 280 mm | Outside Diameter N/A 460 mm | Overall Width N/A 146 mm |
| 08215509 | N/A NTN 231 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23156BL1KW-5W33C2PX51 | Bore Diameter N/A 280 mm | Outside Diameter N/A 460 mm | Overall Width N/A 146 mm |
| 08215510 | N/A NTN 231 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23160BKW33C3 | Bore Diameter N/A 300 mm | Outside Diameter N/A 500 mm | Overall Width N/A 160 mm |
| 08215511 | N/A NTN 230 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23096BKW33 | Bore Diameter N/A 480 mm | Outside Diameter N/A 700 mm | Overall Width N/A 165 mm |
| 08215512 | N/A NTN 231 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23176BL1KW33C3 | Bore Diameter N/A 380 mm | Outside Diameter N/A 620 mm | Overall Width N/A 194 mm |
| 08215513 | N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22236EAKW33C3 | Bore Diameter N/A 180 mm | Outside Diameter N/A 320 mm | Overall Width N/A 86 mm |
| 08215514 | N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22238EAKW33C3 | Bore Diameter N/A 190 mm | Outside Diameter N/A 340 mm | Overall Width N/A 92 mm |
| 08215515 | N/A NTN 230 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23048EAKW33C3 | Bore Diameter N/A 240 mm | Outside Diameter N/A 360 mm | Overall Width N/A 92 mm |
| 08215516 | N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22240EAKW33C3 | Bore Diameter N/A 200 mm | Outside Diameter N/A 360 mm | Overall Width N/A 98 mm |
| 08215517 | N/A NTN 232 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23236EMKW33C4 | Bore Diameter N/A 180 mm | Outside Diameter N/A 320 mm | Overall Width N/A 112 mm |
| 08215518 | N/A NTN 232 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23240EMKW33C3 | Bore Diameter N/A 200 mm | Outside Diameter N/A 360 mm | Overall Width N/A 128 mm |
| 00065781 | N/A NTN 223 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22356BL1KW33 | Bore Diameter N/A 280 mm | Outside Diameter N/A 580 mm | Overall Width N/A 175 mm |
| 08215519 | N/A NTN 240 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A TS3-24068BL1K30W33C4 | Bore Diameter N/A 340 mm | Outside Diameter N/A 520 mm | Overall Width N/A 180 mm |
| 08215520 | N/A NTN 230 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 230/600BKW33C3 | Bore Diameter N/A 600 mm | Outside Diameter N/A 870 mm | Overall Width N/A 200 mm |
| 08215521 | N/A NTN 239 Series 710 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 239/710L1KW33C3 | Bore Diameter N/A 710 mm | Outside Diameter N/A 950 mm | Overall Width N/A 180 mm |
| 07643692 | N/A NTN 239 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23972L1KW33C3 | Bore Diameter N/A 360 mm | Outside Diameter N/A 480 mm | Overall Width N/A 90 mm |
| 08215522 | N/A NTN 239 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23984KW33C3 | Bore Diameter N/A 420 mm | Outside Diameter N/A 560 mm | Overall Width N/A 106 mm |
| 08215523 | N/A NTN 239 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23992KW33C3 | Bore Diameter N/A 460 mm | Outside Diameter N/A 620 mm | Overall Width N/A 118 mm |
| 08215524 | N/A NTN 239 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23996KW33C3 | Bore Diameter N/A 480 mm | Outside Diameter N/A 650 mm | Overall Width N/A 128 mm |