Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02280738 | N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22220EAKW33C4 | Bore Diameter N/A 100 mm | Outside Diameter N/A 180 mm | Overall Width N/A 46 mm |
| 00067555 | N/A NTN 232 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23228EMKW33C3 | Bore Diameter N/A 140 mm | Outside Diameter N/A 250 mm | Overall Width N/A 88 mm |
| 02165201 | N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22218EAKW33C3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 40 mm |
| 02280745 | N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22236EMKW33C3 | Bore Diameter N/A 180 mm | Outside Diameter N/A 320 mm | Overall Width N/A 86 mm |
| 02280765 | N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22332EMKW33C3 | Bore Diameter N/A 160 mm | Outside Diameter N/A 340 mm | Overall Width N/A 114 mm |
| 00066971 | N/A NTN 231 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23144EMKW33 | Bore Diameter N/A 220 mm | Outside Diameter N/A 370 mm | Overall Width N/A 120 mm |
| 02280749 | N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22313EAKW33C3 | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 48 mm |
| 00062650 | N/A NTN 213 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 21309V | Bore Diameter N/A 45 mm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 04193791 | N/A NTN 222 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22206EAC3 | Bore Diameter N/A 30 mm | Outside Diameter N/A 62 mm | Overall Width N/A 20 mm |
| 02355674 | N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22228EMW33C3 | Bore Diameter N/A 140 mm | Outside Diameter N/A 250 mm | Overall Width N/A 68 mm |
| 03468211 | N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22244EMW33C3 | Bore Diameter N/A 220 mm | Outside Diameter N/A 400 mm | Overall Width N/A 108 mm |
| 05844819 | N/A NTN 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22252BL1W33 | Bore Diameter N/A 260 mm | Outside Diameter N/A 480 mm | Overall Width N/A 130 mm |
| 06209899 | N/A NTN 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22252BL1W33C3 | Bore Diameter N/A 260 mm | Outside Diameter N/A 480 mm | Overall Width N/A 130 mm |
| 00065446 | N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22330EMW33 | Bore Diameter N/A 150 mm | Outside Diameter N/A 320 mm | Overall Width N/A 108 mm |
| 05768137 | N/A NTN 223 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22352BW33C3 | Bore Diameter N/A 260 mm | Outside Diameter N/A 540 mm | Overall Width N/A 165 mm |
| 02706101 | N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A TS3-23038BL1D1C4 | Bore Diameter N/A 190 mm | Outside Diameter N/A 290 mm | Overall Width N/A 75 mm |
| 04602590 | N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23130EMW33C3 | Bore Diameter N/A 150 mm | Outside Diameter N/A 250 mm | Overall Width N/A 80 mm |
| 02280780 | N/A NTN 231 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23138EMW33C3 | Bore Diameter N/A 190 mm | Outside Diameter N/A 320 mm | Overall Width N/A 104 mm |
| 02300218 | N/A NTN 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23140EMW33C3 | Bore Diameter N/A 200 mm | Outside Diameter N/A 340 mm | Overall Width N/A 112 mm |
| 06247609 | N/A NTN 231 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23160BW33C3 | Bore Diameter N/A 300 mm | Outside Diameter N/A 500 mm | Overall Width N/A 160 mm |
| 03656440 | N/A NTN 231 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23164BL1W33C3 | Bore Diameter N/A 320 mm | Outside Diameter N/A 540 mm | Overall Width N/A 176 mm |
| 00068280 | N/A NTN 239 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23972L1 | Bore Diameter N/A 360 mm | Outside Diameter N/A 480 mm | Overall Width N/A 90 mm |
| 00068312 | N/A NTN 239 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23992L1 | Bore Diameter N/A 460 mm | Outside Diameter N/A 620 mm | Overall Width N/A 118 mm |
| 06200235 | N/A NTN 239 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23936W33 | Bore Diameter N/A 180 mm | Outside Diameter N/A 250 mm | Overall Width N/A 52 mm |
| 05563820 | N/A NTN 241 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24140BW33 | Bore Diameter N/A 200 mm | Outside Diameter N/A 340 mm | Overall Width N/A 140 mm |