Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00066553 | N/A NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23080BL1KW33 | Bore Diameter N/A 400 mm | Outside Diameter N/A 600 mm | Overall Width N/A 148 mm |
| 00130806 | N/A NTN 213 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 21312KW33 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 00062806 | N/A NTN 222 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22208EAKW33 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 23 mm |
| 02583809 | N/A NTN 222 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22208EAKW33C3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 23 mm |
| 00062847 | N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22209EAKW33 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 23 mm |
| 02280736 | N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22209EAKW33C3 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 23 mm |
| 00062950 | N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22211EAKW33 | Bore Diameter N/A 55 mm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 00063034 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22213EAKW33 | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 31 mm |
| 00063084 | N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22214EAKW33 | Bore Diameter N/A 70 mm | Outside Diameter N/A 125 mm | Overall Width N/A 31 mm |
| 02280737 | N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22214EAKW33C3 | Bore Diameter N/A 70 mm | Outside Diameter N/A 125 mm | Overall Width N/A 31 mm |
| 00063192 | N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22216EAKW33 | Bore Diameter N/A 80 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 06254660 | N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22216EAKW33C3 | Bore Diameter N/A 80 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 00063408 | N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22219EAKW33 | Bore Diameter N/A 95 mm | Outside Diameter N/A 170 mm | Overall Width N/A 43 mm |
| 00063480 | N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22220EAKW33 | Bore Diameter N/A 100 mm | Outside Diameter N/A 180 mm | Overall Width N/A 46 mm |
| 05777484 | N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22224EAKW33C3 | Bore Diameter N/A 120 mm | Outside Diameter N/A 215 mm | Overall Width N/A 58 mm |
| 06357180 | N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22226EAKW33 | Bore Diameter N/A 130 mm | Outside Diameter N/A 230 mm | Overall Width N/A 64 mm |
| 04720689 | N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22228EAKW33 | Bore Diameter N/A 140 mm | Outside Diameter N/A 250 mm | Overall Width N/A 68 mm |
| 01447982 | N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22228EMKW33C3 | Bore Diameter N/A 140 mm | Outside Diameter N/A 250 mm | Overall Width N/A 68 mm |
| 03736418 | N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22240EMKW33C3 | Bore Diameter N/A 200 mm | Outside Diameter N/A 360 mm | Overall Width N/A 98 mm |
| 00064216 | N/A NTN 222 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22248BL1KW33C3 | Bore Diameter N/A 240 mm | Outside Diameter N/A 440 mm | Overall Width N/A 120 mm |
| 00130911 | N/A NTN 222 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22256BKW33 | Bore Diameter N/A 280 mm | Outside Diameter N/A 500 mm | Overall Width N/A 130 mm |
| 00064287 | N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22308EAKW33 | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 33 mm |
| 06200206 | N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22309EAKW33 | Bore Diameter N/A 45 mm | Outside Diameter N/A 100 mm | Overall Width N/A 36 mm |
| 00064413 | N/A NTN 223 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22310EAKW33C3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 40 mm |
| 00064503 | N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22311EAKW33 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 43 mm |