Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04720701 | N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22324EAKW33C3 | Bore Diameter N/A 120 mm | Outside Diameter N/A 260 mm | Overall Width N/A 86 mm |
| 04736665 | N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22328EAKW33C3 | Bore Diameter N/A 140 mm | Outside Diameter N/A 300 mm | Overall Width N/A 102 mm |
| 02280766 | N/A NTN 223 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22336EMKW33C3 | Bore Diameter N/A 180 mm | Outside Diameter N/A 380 mm | Overall Width N/A 126 mm |
| 02280767 | N/A NTN 223 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22338EMKW33C3 | Bore Diameter N/A 190 mm | Outside Diameter N/A 400 mm | Overall Width N/A 132 mm |
| 00065681 | N/A NTN 223 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22340EMKW33 | Bore Diameter N/A 200 mm | Outside Diameter N/A 420 mm | Overall Width N/A 138 mm |
| 00065906 | N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23028EAKW33 | Bore Diameter N/A 140 mm | Outside Diameter N/A 210 mm | Overall Width N/A 53 mm |
| 00065942 | N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23030EAKW33 | Bore Diameter N/A 150 mm | Outside Diameter N/A 225 mm | Overall Width N/A 56 mm |
| 02280772 | N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23030EAKW33C3 | Bore Diameter N/A 150 mm | Outside Diameter N/A 225 mm | Overall Width N/A 56 mm |
| 00066034 | N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23034EAKW33 | Bore Diameter N/A 170 mm | Outside Diameter N/A 260 mm | Overall Width N/A 67 mm |
| 04720710 | N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23036EAKW33 | Bore Diameter N/A 180 mm | Outside Diameter N/A 280 mm | Overall Width N/A 74 mm |
| 05900527 | N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23036EAKW33C3 | Bore Diameter N/A 180 mm | Outside Diameter N/A 280 mm | Overall Width N/A 74 mm |
| 00066142 | N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23038EAKW33 | Bore Diameter N/A 190 mm | Outside Diameter N/A 290 mm | Overall Width N/A 75 mm |
| 00066194 | N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23040EMKW33 | Bore Diameter N/A 200 mm | Outside Diameter N/A 310 mm | Overall Width N/A 82.000 mm |
| 00066326 | N/A NTN 230 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23052EMKW33 | Bore Diameter N/A 260 mm | Outside Diameter N/A 400 mm | Overall Width N/A 104 mm |
| 03952079 | N/A NTN 230 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23052EMKW33C3 | Bore Diameter N/A 260 mm | Outside Diameter N/A 400 mm | Overall Width N/A 104 mm |
| 00066381 | N/A NTN 230 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23056EMKW33 | Bore Diameter N/A 280 mm | Outside Diameter N/A 420 mm | Overall Width N/A 106 mm |
| 06992157 | N/A NTN 230 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23056EMKW33C3 | Bore Diameter N/A 280 mm | Outside Diameter N/A 420 mm | Overall Width N/A 106 mm |
| 05639674 | N/A NTN 230 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23056EMKW33C3V1 | Bore Diameter N/A 280 mm | Outside Diameter N/A 420 mm | Overall Width N/A 106 mm |
| 02280774 | N/A NTN 230 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23072BL1KW33C3 | Bore Diameter N/A 360 mm | Outside Diameter N/A 540 mm | Overall Width N/A 134 mm |
| 02280855 | N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23120EAKW33 | Bore Diameter N/A 100 mm | Outside Diameter N/A 165 mm | Overall Width N/A 52 mm |
| 00066719 | N/A NTN 231 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23126EAKW33 | Bore Diameter N/A 130 mm | Outside Diameter N/A 210 mm | Overall Width N/A 64 mm |
| 00066785 | N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23130EAKW33 | Bore Diameter N/A 150 mm | Outside Diameter N/A 250 mm | Overall Width N/A 80 mm |
| 04510683 | N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23130EAKW33C3 | Bore Diameter N/A 150 mm | Outside Diameter N/A 250 mm | Overall Width N/A 80 mm |
| 00066817 | N/A NTN 231 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23132EAKW33 | Bore Diameter N/A 160 mm | Outside Diameter N/A 270 mm | Overall Width N/A 86 mm |
| 04736666 | N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23134EAKW33C3 | Bore Diameter N/A 170 mm | Outside Diameter N/A 280 mm | Overall Width N/A 88 mm |