Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02497218 | N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23134EAKW33C4 | Bore Diameter N/A 170 mm | Outside Diameter N/A 280 mm | Overall Width N/A 88 mm |
| 00066905 | N/A NTN 231 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23138EMKW33 | Bore Diameter N/A 190 mm | Outside Diameter N/A 320 mm | Overall Width N/A 104 mm |
| 00066945 | N/A NTN 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23140EMKW33 | Bore Diameter N/A 200 mm | Outside Diameter N/A 340 mm | Overall Width N/A 112 mm |
| 05258900 | N/A NTN 231 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23144EMKW33C3 | Bore Diameter N/A 220 mm | Outside Diameter N/A 370 mm | Overall Width N/A 120 mm |
| 00067003 | N/A NTN 231 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23148EMKW33 | Bore Diameter N/A 240 mm | Outside Diameter N/A 400 mm | Overall Width N/A 128 mm |
| 00067044 | N/A NTN 231 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23152BL1KW33 | Bore Diameter N/A 260 mm | Outside Diameter N/A 440 mm | Overall Width N/A 144 mm |
| 00067357 | N/A NTN 231 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23188BL1KW33 | Bore Diameter N/A 440 mm | Outside Diameter N/A 720 mm | Overall Width N/A 226 mm |
| 02280856 | N/A NTN 232 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23218EMKW33C3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 52.4 mm |
| 02280786 | N/A NTN 232 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23222EMKW33C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 69.80 mm |
| 00067515 | N/A NTN 232 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23224EMKW33 | Bore Diameter N/A 120 mm | Outside Diameter N/A 215 mm | Overall Width N/A 76 mm |
| 00067718 | N/A NTN 232 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23234EMKW33 | Bore Diameter N/A 170 mm | Outside Diameter N/A 310 mm | Overall Width N/A 110 mm |
| 00067748 | N/A NTN 232 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23236EMKW33 | Bore Diameter N/A 180 mm | Outside Diameter N/A 320 mm | Overall Width N/A 112 mm |
| 00067782 | N/A NTN 232 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23238EMKW33 | Bore Diameter N/A 190 mm | Outside Diameter N/A 340 mm | Overall Width N/A 120 mm |
| 00067823 | N/A NTN 232 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23240EMKW33 | Bore Diameter N/A 200 mm | Outside Diameter N/A 360 mm | Overall Width N/A 128 mm |
| 00067854 | N/A NTN 232 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23244EMKW33 | Bore Diameter N/A 220 mm | Outside Diameter N/A 400 mm | Overall Width N/A 144 mm |
| 00069243 | N/A NTN 239 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 239/500L1KW33C3 | Bore Diameter N/A 500 mm | Outside Diameter N/A 670 mm | Overall Width N/A 128 mm |
| 00072155 | N/A NTN 240 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24030EMK30W33 | Bore Diameter N/A 150 mm | Outside Diameter N/A 225 mm | Overall Width N/A 75 mm |
| 02280790 | N/A NTN 240 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24038EMK30W33 | Bore Diameter N/A 190 mm | Outside Diameter N/A 290 mm | Overall Width N/A 100 mm |
| 03647840 | N/A NTN 240 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24044EMK30W33 | Bore Diameter N/A 220 mm | Outside Diameter N/A 340 mm | Overall Width N/A 118 mm |
| 00068370 | N/A NTN 240 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24052EMK30W33 | Bore Diameter N/A 260 mm | Outside Diameter N/A 400 mm | Overall Width N/A 140 mm |
| 00068382 | N/A NTN 240 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24056EMK30W33 | Bore Diameter N/A 280 mm | Outside Diameter N/A 420 mm | Overall Width N/A 140 mm |
| 00131154 | N/A NTN 241 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24122EMK30W33 | Bore Diameter N/A 110 mm | Outside Diameter N/A 180 mm | Overall Width N/A 69 mm |
| 00131632 | N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24124EMK30W33 | Bore Diameter N/A 120 mm | Outside Diameter N/A 200 mm | Overall Width N/A 80 mm |
| 00131176 | N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24128EMK30W33 | Bore Diameter N/A 140 mm | Outside Diameter N/A 225 mm | Overall Width N/A 85 mm |
| 00133519 | N/A NTN 241 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24132EMK30W33 | Bore Diameter N/A 160 mm | Outside Diameter N/A 270 mm | Overall Width N/A 109 mm |