COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

N/A NTN 200 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423140 N/A 200 mm N/A 4 mm N/A 340 mm
N/A NTN 300 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423160 N/A 300 mm N/A 6 mm N/A 500 mm
N/A NTN 140 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 432228X N/A 140 mm N/A 4 mm N/A 250 mm
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2