COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 292 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Male O-Ring Boss End Style Tee N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A
N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Male O-Ring Boss End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Tee N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Female Flat Face O-Ring Swivel x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A 13/16-16
N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Pipe Rigid End Style Tee N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee N/A 1/4 in N/A 9/16-18 N/A 1/4 in N/A
N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A
N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Female Flat Face O-Ring Swivel x 1 Inch (in) Male Flat Face O-Ring End Style Tee N/A 1 in N/A 1-7/16-12 N/A 1 in N/A 1-7/16-12
N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 1/4 x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 9/16-18
N/A Brennan 1-1/2 x 1-1/2 x 1-1/2 Inch (in) Female Pipe Rigid End Style Tee N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/2 in N/A 1-1/2-11-1/2
N/A Brennan 1/2 Inch (in) Female Flat Face O-Ring x 1/2 x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A
N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-5/8-12
N/A Brennan 3/8 x 3/8 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Tee N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
N/A Brennan 3/8 x 3/8 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Female Pipe Rigid End Style Tee N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
N/A Brennan 5/16 x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Tee N/A 5/16 in N/A 1/2-20 N/A 5/16 in N/A 1/2-20
N/A Brennan 5/16 x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Tee N/A 5/16 in N/A 1/2-20 N/A 5/16 in N/A 1/2-20
N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
N/A Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
N/A Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
26 - 50 of 292 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »