COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 125 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Fillet Radius

Outside Diameter

N/A FAG (Schaeffler) 52300 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 30 mm N/A 11100 lbf N/A 1 mm N/A 68 mm
N/A FAG (Schaeffler) 51100 Series 75 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 75 mm N/A 10300 lbf N/A 1 mm N/A 100 mm
N/A FAG (Schaeffler) 51200 Series 50 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 50 mm N/A 12100 lbf N/A 1 mm N/A 78 mm
N/A FAG (Schaeffler) 51200 Series 65 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 65 mm N/A 14800 lbf N/A 1 mm N/A 100 mm
N/A FAG (Schaeffler) 543 Series 95 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 95 mm N/A 280000 N N/A 2 mm N/A 190 mm
N/A FAG (Schaeffler) 532 Series 90 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 90 mm N/A 118000 N N/A 1 mm N/A 135 mm
N/A FAG (Schaeffler) 51100 Series 170 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 170 mm N/A 28000 lbf N/A 1 mm N/A 215 mm
N/A FAG (Schaeffler) 533 Series 120 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 120 mm N/A 325000 N N/A 2.1 mm N/A 210 mm
N/A FAG (Schaeffler) 51100 Series 45 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 45 mm N/A 5850 lbf N/A 0.6 mm N/A 65 mm
N/A FAG (Schaeffler) 51100 Series 130 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 130 mm N/A 22500 lbf N/A 1 mm N/A 170 mm
N/A FAG (Schaeffler) 52200 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 40 mm N/A 11100 lbf N/A 1 mm N/A 78 mm
N/A FAG (Schaeffler) 51100 Series 160 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 160 mm N/A 24300 lbf N/A 1 mm N/A 200 mm
N/A FAG (Schaeffler) 52200 Series 10 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 10 mm N/A 3700 lbf N/A 0.6 mm N/A 32 mm
N/A FAG (Schaeffler) 51100 Series 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 20 mm N/A 3350 lbf N/A 0.3 mm N/A 35 mm
N/A FAG (Schaeffler) 51100 Series 260 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 260 mm N/A 48000 lbf N/A 1.5 mm N/A 320 mm
N/A FAG (Schaeffler) 51100 Series 15 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 15 mm N/A 2360 lbf N/A 0.3 mm N/A 28 mm
N/A FAG (Schaeffler) 52300 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 35 mm N/A 17100 lbf N/A 1 mm N/A 85 mm
N/A FAG (Schaeffler) 542 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 30 mm N/A 46500 N N/A 1 mm N/A 68 mm
N/A FAG (Schaeffler) 51200 Series 10 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 10 mm N/A 2630 lbf N/A 0.6 mm N/A 26 mm
N/A FAG (Schaeffler) 51100 Series 65 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 65 mm N/A 9670 lbf N/A 1 mm N/A 90 mm
N/A FAG (Schaeffler) 51200 Series 15 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 15 mm N/A 3210 lbf N/A 0.6 mm N/A 32 mm
N/A FAG (Schaeffler) 51100 Series 140 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 140 mm N/A 22900 lbf N/A 1 mm N/A 180 mm
N/A FAG (Schaeffler) 542 Series 45 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 45 mm N/A 61000 N N/A 1 mm N/A 90 mm
N/A FAG (Schaeffler) 51200 Series 160 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 160 mm N/A 56000 lbf N/A 1.5 mm N/A 225 mm
N/A FAG (Schaeffler) 52300 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 30 mm N/A 13900 lbf N/A 1 mm N/A 78 mm
26 - 50 of 125 | Results Per Page | View | Unit of Measure
1 2 3 4 5