Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00088821 | N/A INA (Schaeffler) B Series 1.3750 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.3750 in | Dynamic Load Rating N/A 9500 lbf | Outside Diameter N/A 2.4690 in | Overall Width N/A 0.7500 in |
| 00090203 | N/A INA (Schaeffler) 4400 Series 2.5000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.5000 in | Dynamic Load Rating N/A 14800 lbf | Outside Diameter N/A 4.00 in | Overall Width N/A 1.1250 in |
| 00089397 | N/A INA (Schaeffler) GT Series 3.2500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 3.2500 in | Dynamic Load Rating N/A 16600 lbf | Outside Diameter N/A 4.9690 in | Overall Width N/A 1.0000 in |
| 00086420 | N/A INA (Schaeffler) X Series 5.2510 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 5.2510 in | Dynamic Load Rating N/A 29000 lbf | Outside Diameter N/A 7.1350 in | Overall Width N/A 1.4850 in |
| 00090187 | N/A INA (Schaeffler) 4400 Series 2.0625 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.0625 in | Dynamic Load Rating N/A 6970 lbf | Outside Diameter N/A 3.1875 in | Overall Width N/A 0.8750 in |
| 00089271 | N/A INA (Schaeffler) GT Series 1.0000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.0000 in | Dynamic Load Rating N/A 3650 lbf | Outside Diameter N/A 1.9690 in | Overall Width N/A 0.6250 in |
| 00088833 | N/A INA (Schaeffler) B Series 2.1250 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.1250 in | Dynamic Load Rating N/A 13600 lbf | Outside Diameter N/A 3.5940 in | Overall Width N/A 0.8750 in |
| 00042281 | N/A INA (Schaeffler) 900 Series 75 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A 16900 lbf | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 00089647 | N/A INA (Schaeffler) XW Series 4.7500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 4.7500 in | Dynamic Load Rating N/A 12100 lbf | Outside Diameter N/A 6.00 in | Overall Width N/A 1.0000 in |
| 00088963 | N/A INA (Schaeffler) D Series 3.5000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 3.5000 in | Dynamic Load Rating N/A 19200 lbf | Outside Diameter N/A 5.2190 in | Overall Width N/A 1.0000 in |
| 00043695 | N/A INA (Schaeffler) 2900 Series 45 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 6500 lbf | Outside Diameter N/A 68 mm | Overall Width N/A 16 mm |
| 04408230 | N/A INA (Schaeffler) 900 Series 15 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 15 mm | Dynamic Load Rating N/A 4340 lbf | Outside Diameter N/A 35 mm | Overall Width N/A 14 mm |
| 00089371 | N/A INA (Schaeffler) GT Series 2.5625 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.5625 in | Dynamic Load Rating N/A 10300 lbf | Outside Diameter N/A 3.969 in | Overall Width N/A 0.8125 in |
| 03721939 | N/A INA (Schaeffler) DL Series 12 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 12 mm | Dynamic Load Rating N/A 1510 lbf | Outside Diameter N/A 23 mm | Overall Width N/A 9 mm |
| 00089621 | N/A INA (Schaeffler) XW Series 3.0000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 3.0000 in | Dynamic Load Rating N/A 9400 lbf | Outside Diameter N/A 4.1250 in | Overall Width N/A 0.7500 in |
| 00594159 | N/A INA (Schaeffler) W Series 2.2500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.2500 in | Dynamic Load Rating N/A 9200 lbf | Outside Diameter N/A 3.3440 in | Overall Width N/A 0.8750 in |
| 00043677 | N/A INA (Schaeffler) 2900 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 6200 lbf | Outside Diameter N/A 55 mm | Overall Width N/A 16 mm |
| 00089492 | N/A INA (Schaeffler) W Series 2.3750 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.3750 in | Dynamic Load Rating N/A 12600 lbf | Outside Diameter N/A 3.5940 in | Overall Width N/A 1.0000 in |
| 00088934 | N/A INA (Schaeffler) D Series 2.1875 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.1875 in | Dynamic Load Rating N/A 11100 lbf | Outside Diameter N/A 3.5940 in | Overall Width N/A 0.8125 in |
| 00089475 | N/A INA (Schaeffler) W Series 0.7500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.7500 in | Dynamic Load Rating N/A 3500 lbf | Outside Diameter N/A 1.5310 in | Overall Width N/A 0.6250 in |
| 00042291 | N/A INA (Schaeffler) 900 Series 85 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 85 mm | Dynamic Load Rating N/A 24000 lbf | Outside Diameter N/A 125 mm | Overall Width N/A 30.5 mm |
| 00089157 | N/A INA (Schaeffler) FT Series 1.1875 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.1875 in | Dynamic Load Rating N/A 1510 lbf | Outside Diameter N/A 2.0938 in | Overall Width N/A 0.6250 in |
| 00089654 | N/A INA (Schaeffler) XW Series 6.0000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 6.0000 in | Dynamic Load Rating N/A 18000 lbf | Outside Diameter N/A 7.6250 in | Overall Width N/A 1.2500 in |
| 02886510 | N/A INA (Schaeffler) D Series 0.6250 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.6250 in | Dynamic Load Rating N/A 4100 lbf | Outside Diameter N/A 1.3440 in | Overall Width N/A 0.5625 in |
| 00089304 | N/A INA (Schaeffler) GT Series 1.5000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.5000 in | Dynamic Load Rating N/A 4350 lbf | Outside Diameter N/A 2.594 in | Overall Width N/A 0.6250 in |