Item # |
Item Name |
Manufacturer Part Number |
Length |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 02004417 | N/A SMC® 0.500 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TISA13W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.378 in | Tube Outside Diameter N/A 0.500 in |
| 02005301 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0425W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 02005315 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0806B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.236 in6 mm | Tube Outside Diameter N/A 0.313 in8 mm |
| 02005341 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1209W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.354 in9 mm | Tube Outside Diameter N/A 0.472 in12 mm |
| 02005316 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0806B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.236 in6 mm | Tube Outside Diameter N/A 0.313 in8 mm |
| 02004409 | N/A SMC® 0.375 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TISA11W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.275 in | Tube Outside Diameter N/A 0.375 in |
| 02005346 | N/A SMC® 0.630 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1612W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.472 in12 mm | Tube Outside Diameter N/A 0.630 in16 mm |
| 02005338 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1209G-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.354 in9 mm | Tube Outside Diameter N/A 0.472 in12 mm |
| 02005312 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0604W-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
| 02005321 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0806R-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.236 in6 mm | Tube Outside Diameter N/A 0.313 in8 mm |
| 02005328 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1075BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.295 in7.5 mm | Tube Outside Diameter N/A 0.394 in10 mm |
| 02005294 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0425B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 02005323 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0806W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.236 in6 mm | Tube Outside Diameter N/A 0.313 in8 mm |
| 02005329 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1075G-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.295 in7.5 mm | Tube Outside Diameter N/A 0.394 in10 mm |
| 02005337 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1209BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.354 in9 mm | Tube Outside Diameter N/A 0.472 in12 mm |
| 02005317 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0806BU-100-X3 | Length N/A 100 m | Tube Inside Diameter N/A 0.236 in6 mm | Tube Outside Diameter N/A 0.313 in8 mm |
| 02005343 | N/A SMC® 0.630 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1612B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.472 in12 mm | Tube Outside Diameter N/A 0.630 in16 mm |
| 02005339 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1209R-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.354 in9 mm | Tube Outside Diameter N/A 0.472 in12 mm |
| 02004371 | N/A SMC® 0.125 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TISA01W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.086 in | Tube Outside Diameter N/A 0.125 in |
| 02005331 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1075W-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.295 in7.5 mm | Tube Outside Diameter N/A 0.394 in10 mm |
| 02005299 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0425R-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 02005345 | N/A SMC® 0.630 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1612W-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.472 in12 mm | Tube Outside Diameter N/A 0.63 in16 mm |
| 02005340 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1209W-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.354 in9 mm | Tube Outside Diameter N/A 0.472 in12 mm |
| 02005303 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0425Y-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 02005309 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0604G-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |