Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09363044 | N/A PCI Procal Inc. VTRE-R Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 11957 lbf | Radial Static Load Capacity N/A 7200 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6500 in |
| 07148448 | N/A PCI Procal Inc. VTRE-SS Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.7510 in |
| 02887042 | N/A PCI Procal Inc. VTRE-SS Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 0.8100 in |
| 07148450 | N/A PCI Procal Inc. VTRE-SS Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 4661 lbf | Radial Static Load Capacity N/A 3012 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6300 in |
| 09363049 | N/A PCI Procal Inc. VTRE-SS Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 11957 lbf | Radial Static Load Capacity N/A 7200 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6500 in |
| 07148451 | N/A PCI Procal Inc. VTRE-SS Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.9400 in |
| 07148456 | N/A PCI Procal Inc. VTRE-SS Series 7.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 7.5000 in | Roller Width N/A 2.9400 in |
| 09363054 | N/A PCI Procal Inc. VTRE-HT Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6300 in |
| 09363057 | N/A PCI Procal Inc. MVTRE Series 40 Millimeter (mm) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 955.056 lbf | Radial Static Load Capacity N/A 478.652 lbf | Roller Diameter N/A 40 mm | Roller Width N/A 19.2 mm |
| 09363059 | N/A PCI Procal Inc. MVTRE Series 60 Millimeter (mm) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 2649.438 lbf | Radial Static Load Capacity N/A 1393.258 lbf | Roller Diameter N/A 60 mm | Roller Width N/A 31.40 mm |
| 04475325 | N/A PCI Procal Inc. VTR Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.7510 in |
| 05327563 | N/A PCI Procal Inc. VTR-SS Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 852 lbf | Radial Static Load Capacity N/A 605 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 0.8100 in |
| 08068932 | N/A PCI Procal Inc. VTR-SS Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.2500 in |
| 02976633 | N/A PCI Procal Inc. VTR Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 4661 lbf | Radial Static Load Capacity N/A 3012 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6300 in |
| 09395692 | N/A PCI Procal Inc. VTR-SS Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 11957 lbf | Radial Static Load Capacity N/A 7200 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6500 in |
| 09395693 | N/A PCI Procal Inc. VTR-SS Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.9400 in |
| 02758844 | N/A PCI Procal Inc. VTR Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.9400 in |
| 07148444 | N/A PCI Procal Inc. VTR Series 6.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 35870 lbf | Radial Static Load Capacity N/A 58400 lbf | Roller Diameter N/A 6.5000 in | Roller Width N/A 2.9400 in |
| 09395709 | N/A PCI Procal Inc. NVTR Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 0.8100 in |
| 09395710 | N/A PCI Procal Inc. NVTR Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.2500 in |
| 07879327 | N/A PCI Procal Inc. VTR-HT Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 852 lbf | Radial Static Load Capacity N/A 605 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 0.8100 in |
| 02772488 | N/A PCI Procal Inc. VTR-R Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.2500 in |
| 09395849 | N/A PCI Procal Inc. VTR Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 5.5000 in | Roller Width N/A 1.9400 in |
| 05261116 | N/A PCI Procal Inc. VTR-R Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 5.5000 in | Roller Width N/A 1.9400 in |
| 07148445 | N/A PCI Procal Inc. VTR Series 7.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 7.5000 in | Roller Width N/A 2.9400 in |