COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3500 rpm N/A Steel N/A 56C N/A 2
N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3500 rpm N/A Steel N/A 56HC N/A 2
N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1750 rpm N/A Steel N/A 56HC N/A 2
N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3520 rpm N/A Steel N/A 56HC N/A 2
N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3490 rpm N/A Steel N/A 145TC N/A 2
N/A Nidec 3535 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3535 rpm N/A Steel N/A 182TC N/A 2
N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3490 rpm N/A Steel N/A 145TC N/A 2
N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1765 rpm N/A Steel N/A 182TC N/A 4
N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3515 rpm N/A Steel N/A 184TC N/A 2
N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3515 rpm N/A Steel N/A 184TC N/A 2
N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1755 rpm N/A Steel N/A 184TC N/A 4
N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1755 rpm N/A Steel N/A 184TC N/A 4
N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3520 rpm N/A Steel N/A 213TC N/A 2
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2