Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCDA1G400-0600K-M9PWSAPCS |
Bore Diameter |
N/A 4.0000 in |
Cushion Type |
N/A Cushion Both Ends |
Mounting Type |
N/A Rear Flange |
Stroke Length |
N/A 6 in |
Series |
N/A NCA1 |
Auto-Switch |
N/A With Auto Switch (Magnetic Piston) |
Country Of Origin |
N/A US |
MINO |
N/A 71774X05754 |
Number of Switches |
N/A 1 |
Weight |
N/A 6.74 kg |