COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

03726554 N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB30H3 N/A 30 mm N/A 1 s N/A 3.68 lb
03959096 N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB30H2 N/A 30 mm N/A 1 s N/A 3.45 lb
05167245 N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table N/A MSQXB30A N/A 30 mm N/A 1 s N/A 2.69 lb
05225665 N/A SMC® MSQ Series 6 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA1A N/A 1 mm N/A 0.7 s N/A
04255174 N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA30A N/A 30 mm N/A 1 s N/A 2.8500 lb
03959092 N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB10L4 N/A 10 mm N/A 1 s N/A 1.30 lb
04548988 N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB50L2 N/A 50 mm N/A 1 s N/A 5.21 lb
04385883 N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB20L3 N/A 20 mm N/A 1 s N/A 3.02 lb
03064414 N/A SMC® MSQ Series 8 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB2A N/A 2 mm N/A 0.7 s N/A 0.62 lb
02040887 N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB10A N/A 10 mm N/A 1 s N/A 1.33 lb
04475802 N/A SMC® MSQ Series 28 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB70A N/A 70 mm N/A 1.5 s N/A
04568280 N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB50H3 N/A 50 mm N/A 1 s N/A 5.75 lb
02494033 N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB30R N/A 30 mm N/A 0.7 s N/A 3.21 lb
04553359 N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB50L3 N/A 50 mm N/A 1 s N/A 5.74 lb
02740301 N/A SMC® MSQ Series 10 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB3A N/A 3 mm N/A 0.7 s N/A 0.51 lb
02040888 N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB20A N/A 20 mm N/A 1 s N/A 2.18 lb
02743003 N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB10H2 N/A 10 mm N/A 1 s N/A 1.40 lb
04219589 N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB50H2 N/A 50 mm N/A 1 s N/A 5.800 lb
05162436 N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB20L3 N/A 20 mm N/A 1 s N/A
02106104 N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB10R N/A 10 mm N/A 0.7 s N/A 1.21 lb
03358134 N/A SMC® MSQ Series 12 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB7A N/A 7 mm N/A 1 s N/A 0.69 lb
02476197 N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB50A N/A 50 mm N/A 1 s N/A 4.76 lb
02923676 N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB20L2 N/A 20 mm N/A 1 s N/A 2.75 lb
04568256 N/A SMC® MSQ Series 6 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB1A N/A 1 mm N/A 0.7 s N/A 0.24 lb
03724273 N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA10A N/A 10 mm N/A 1 s N/A 1.28 lb
Unit of Measure
1 2 3 4 5 »