COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

10192115 N/A SMC® MSQ Series 2736 Gram (g) Weight Rotary Table N/A MSQA50H2-M9PSAPC N/A N/A N/A 2736 g
10192197 N/A SMC® MSQ Series 391 Gram (g) Weight Rotary Table N/A MSQA7A-M9BAL N/A N/A N/A 391 g
10192206 N/A SMC® MSQ Series 4150 Gram (g) Weight Rotary Table N/A MSQB100A-A93L N/A N/A N/A 4150 g
10192232 N/A SMC® MSQ Series 4226 Gram (g) Weight Rotary Table N/A MSQB100R-M9B N/A N/A N/A 4226 g
10192317 N/A SMC® MSQ Series 726 Gram (g) Weight Rotary Table N/A MSQB10H3-M9B N/A N/A N/A 726 g
10192409 N/A SMC® MSQ Series 201 Gram (g) Weight Rotary Table N/A MSQB1A-M9BM N/A N/A N/A 201 g
10192411 N/A SMC® MSQ Series 201 Gram (g) Weight Rotary Table N/A MSQB1A-M9BSAPC N/A N/A N/A 201 g
10192412 N/A SMC® MSQ Series 201 Gram (g) Weight Rotary Table N/A MSQB1A-M9BVL N/A N/A N/A 201 g
10192414 N/A SMC® MSQ Series 201 Gram (g) Weight Rotary Table N/A MSQB1A-M9BZ N/A N/A N/A 201 g
10192541 N/A SMC® MSQ Series 1216 Gram (g) Weight Rotary Table N/A MSQB20L2-M9BW N/A N/A N/A 1216 g
10192588 N/A SMC® MSQ Series 1022 Gram (g) Weight Rotary Table N/A MSQB20R-A96L N/A N/A N/A 1022 g
10192594 N/A SMC® MSQ Series 1066 Gram (g) Weight Rotary Table N/A MSQB20R-M9BWZ N/A N/A N/A 1066 g
10192611 N/A SMC® MSQ Series 231 Gram (g) Weight Rotary Table N/A MSQB2AE-M9BL N/A N/A N/A 231 g
10192617 N/A SMC® MSQ Series 241 Gram (g) Weight Rotary Table N/A MSQB2A-M9NSAPC N/A N/A N/A 241 g
10192630 N/A SMC® MSQ Series 1356 Gram (g) Weight Rotary Table N/A MSQB30A-M9BW N/A N/A N/A 1356 g
10192652 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30A-M9PL-XN N/A N/A N/A 1366 g
10192668 N/A SMC® MSQ Series 1450 Gram (g) Weight Rotary Table N/A MSQB30H2-A93 N/A N/A N/A 1450 g
10192708 N/A SMC® MSQ Series 1450 Gram (g) Weight Rotary Table N/A MSQB30L2-A93L N/A N/A N/A 1450 g
10192724 N/A SMC® MSQ Series 1526 Gram (g) Weight Rotary Table N/A MSQB30L2-M9PSAPC N/A N/A N/A 1526 g
10192733 N/A SMC® MSQ Series 1596 Gram (g) Weight Rotary Table N/A MSQB30L3-M9PSAPC N/A N/A N/A 1596 g
10192761 N/A SMC® MSQ Series 1356 Gram (g) Weight Rotary Table N/A MSQB30R-M9BWL N/A N/A N/A 1356 g
10192785 N/A SMC® MSQ Series 276 Gram (g) Weight Rotary Table N/A MSQB3AE-M9B N/A N/A N/A 276 g
10192794 N/A SMC® MSQ Series 276 Gram (g) Weight Rotary Table N/A MSQB3A-M9B N/A N/A N/A 276 g
10192802 N/A SMC® MSQ Series 286 Gram (g) Weight Rotary Table N/A MSQB3A-M9PL N/A N/A N/A 286 g
10192808 N/A SMC® MSQ Series 286 Gram (g) Weight Rotary Table N/A MSQB3A-M9PWSAPC N/A N/A N/A 286 g
Unit of Measure
1 2 3 4 5 »