COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

02910392 N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-50C N/A 20 mm N/A Clevis N/A 0.44 lb
04537627 N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85F20-40 N/A 20 mm N/A Nose N/A 0.44 lb
05069708 N/A SMC® 1.24 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85E20-50-XB6 N/A 20 mm N/A Double End N/A 1.24 lb
02697438 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-80C N/A 25 mm N/A Clevis N/A 0.64 lb
04559202 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-100C N/A 25 mm N/A Clevis N/A 0.88 lb
02475200 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-200 N/A 25 mm N/A Clevis N/A 1.23 lb
02475192 N/A SMC® 10 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N10-50 N/A 10 mm N/A Clevis N/A 0.44 lb
03888291 N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-250 N/A 20 mm N/A Clevis N/A 0.75 lb
02870797 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-80 N/A 25 mm N/A Clevis N/A 0.64 lb
04064371 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-300C N/A 25 mm N/A Clevis N/A 0.66 lb
04063995 N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-25C N/A 20 mm N/A Clevis N/A 0.75 lb
04172603 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-160C N/A 25 mm N/A Clevis N/A 0.66 lb
04373127 N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-100 N/A 16 mm N/A Clevis N/A 0.49 lb
02888343 N/A SMC® 10 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N10-80 N/A 10 mm N/A Clevis N/A 0.27 lb
03900378 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-40 N/A 25 mm N/A Clevis N/A 0.68 lb
04256950 N/A SMC® 0.31 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85N16-50S N/A 16 mm N/A Basic N/A 0.310 lb
04980082 N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85E16-125 N/A 16 mm N/A Double End N/A 0.39 lb
03466491 N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-160 N/A 20 mm N/A Clevis N/A 0.74 lb
03019153 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-125 N/A 25 mm N/A Clevis N/A 0.66 lb
04373129 N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-200 N/A 16 mm N/A Clevis N/A 0.55 lb
04559193 N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-125 N/A 16 mm N/A Clevis N/A 0.39 lb
04373115 N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85E20-50 N/A 20 mm N/A Double End N/A 1.24 lb
04559207 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-50C N/A 25 mm N/A Clevis N/A 0.81 lb
04269462 N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-40C N/A 20 mm N/A Clevis N/A 0.59 lb
02928491 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-250C N/A 25 mm N/A Clevis N/A 0.66 lb
Unit of Measure
1 2 3 4 5 »