COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

04837777 N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85F16-10 N/A 16 mm N/A Nose N/A 0.3 lb
04373122 N/A SMC® 0.88 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85KN25-40 N/A 25 mm N/A Clevis N/A 0.88 lb
02762912 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-50S N/A 25 mm N/A Basic N/A 0.75 lb
04896330 N/A SMC® 0.96 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85WE10-10 N/A 10 mm N/A Double End N/A 0.96 lb
02475197 N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-80 N/A 16 mm N/A Clevis N/A 0.410 lb
04296597 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85WE25-50 N/A 25 mm N/A Double End N/A 0.86 lb
04373146 N/A SMC® 0.65 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85Y25-50S N/A 25 mm N/A Front Nose N/A 0.65 lb
04704831 N/A SMC® 12 Millimeter (mm) Tie-Rod Air Cylinder N/A C85F12-125 N/A 12 mm N/A Nose N/A 0.3 lb
04064367 N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-50C N/A 16 mm N/A Clevis N/A 0.3 lb
02342498 N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-40 N/A 16 mm N/A Clevis N/A 0.55 lb
04692071 N/A SMC® 0.96 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85WE16-10 N/A 16 mm N/A Double End N/A 0.96 lb
03123164 N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-80 N/A 16 mm N/A Clevis N/A
04559200 N/A SMC® 0.95 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85N20-50-XB6 N/A 20 mm N/A Clevis N/A 0.95 lb
02042961 N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-50 N/A 16 mm N/A Clevis N/A 0.280 lb
03474091 N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-125 N/A 20 mm N/A Clevis N/A 0.53 lb
04692073 N/A SMC® Tie-Rod Air Cylinder N/A C85WE16-160 N/A 16 mm N/A Double End N/A
03211002 N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-10C N/A 16 mm N/A Clevis N/A 0.340 lb
03972177 N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-300 N/A 20 mm N/A Clevis N/A 0.370 lb
02312348 N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-100 N/A 20 mm N/A Clevis N/A 0.450 lb
03892896 N/A SMC® 0.3 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85F10-50S N/A 10 mm N/A Front Nose N/A 0.3 lb
03540320 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85E25-200 N/A 25 mm N/A Double End N/A 1.08 lb
02762904 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85F25-50 N/A 25 mm N/A Nose N/A 0.76 lb
02475202 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-50 N/A 25 mm N/A Clevis N/A 0.68 lb
04422676 N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85F20-25 N/A 20 mm N/A Nose N/A
04855054 N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85E25-160 N/A 25 mm N/A Double End N/A 1.08 lb
Unit of Measure
1 2 3 4 5 »