COMPANY HEADER
Print Back
Behringer 1/2 Inch (in) Size Heavy-Duty Pipe Clamp (01363650)
Unit of Measure
1 

Item #

Item Name

Clamp Bore Size

Clamp Material

Clamp Style

Tube Size

01457816 N/A Behringer 1/2 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 0.50 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 1/2 in
01457818 N/A Behringer 5/8 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 0.63 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 5/8 in
01457820 N/A Behringer 3/4 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 0.75 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 3/4 in
01457822 N/A Behringer 7/8 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 0.88 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 7/8 in
01457824 N/A Behringer 1 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 1.00 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 1 in
01457825 N/A Behringer 1-1/4 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 1.25 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 1-1/4 in
01457827 N/A Behringer 1-1/2 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 1.50 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 1-1/2 in
01457829 N/A Behringer 1-3/4 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 1.75 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 1-3/4 in
01457831 N/A Behringer 2 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 2.00 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 2 in
01457833 N/A Behringer 2-1/4 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 2.25 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 2-1/4 in
01457838 N/A Behringer 3 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 3.00 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 3 in
01457841 N/A Behringer 4-1/2 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 4.50 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 4-1/2 in
01479559 N/A Behringer 5 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 5.00 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 5 in
01479562 N/A Behringer 6 Inch (in) Size Heavy-Duty Tube Clamp Halve N/A 6.00 in N/A Polypropylene N/A Heavy-Duty Tube Clamp Halves N/A 6 in
Unit of Measure
1