COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 952 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bolt Center-to-Center Length

Bore Diameter

Housing Material

Length Through Bore

N/A AMI 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 76.2 mm N/A 15 mm N/A Cast Iron N/A 0.866 in
N/A AMI 17 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 76.2 mm N/A 17 mm N/A Cast Iron N/A 0.866 in
N/A AMI 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 89.7 mm N/A 20 mm N/A Cast Iron N/A 0.866 in
N/A AMI 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 98.8 mm N/A 25 mm N/A Cast Iron N/A 0.866 in
N/A AMI 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 116.7 mm N/A 30 mm N/A Cast Iron N/A 0.866 in
N/A AMI 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 130.2 mm N/A 35 mm N/A Cast Iron N/A 0.866 in
N/A AMI 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 143.7 mm N/A 40 mm N/A Cast Iron N/A 0.866 in
N/A AMI 12 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 64 mm N/A 12 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 64 mm N/A 15 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 17 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 64 mm N/A 17 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 71 mm N/A 20 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 76 mm N/A 25 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 90 mm N/A 30 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 100 mm N/A 35 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 12 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 63.5 mm N/A 12 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 63.5 mm N/A 15 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 17 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 63.5 mm N/A 17 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 71.4 mm N/A 20 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 76.2 mm N/A 25 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 90.5 mm N/A 30 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 100 mm N/A 35 mm N/A Malleable Iron N/A 0.866 in
N/A AMI 12 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 63.5 mm N/A 12 mm N/A Cast Iron N/A 0.866 in
N/A AMI 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 63.5 mm N/A 15 mm N/A Cast Iron N/A 0.866 in
N/A AMI 17 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 63.5 mm N/A 17 mm N/A Cast Iron N/A 0.866 in
N/A AMI 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 71.5 mm N/A 20 mm N/A Cast Iron N/A 0.866 in
1 - 25 of 952 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »