COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 678 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Base to Bore Centerline

Base Width

Bolt Center-to-Center Length

Bolt Size

N/A AMI 12 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.1890 in N/A 25 mm N/A 81 to 94 mm N/A M10
N/A AMI 15 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.1890 in N/A 25 mm N/A 81 to 94 mm N/A M10
N/A AMI 17 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.1890 in N/A 25 mm N/A 81 to 94 mm N/A M10
N/A AMI 20 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.3110 in N/A 27 mm N/A 91 to 103 mm N/A M10
N/A AMI 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.4370 in N/A 29 mm N/A 94 to 106 mm N/A M10
N/A AMI 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.6890 in N/A 33 mm N/A 112 to 128 mm N/A M12
N/A AMI 35 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.8740 in N/A 35 mm N/A 119 to 135 mm N/A M12
N/A AMI 20 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.2520 in N/A 32 mm N/A 89 to 108 mm N/A M10
N/A AMI 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.3110 in N/A 38 mm N/A 95 to 114 mm N/A M10
N/A AMI 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.5630 in N/A 41 mm N/A 114 to 133 mm N/A M12
N/A AMI 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.9370 in N/A 51 mm N/A 133 to 152 mm N/A M12
N/A AMI 20 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.3110 in N/A 38 mm N/A 86 to 105 mm N/A M10
N/A AMI 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.4370 in N/A 38 mm N/A 95 to 114 mm N/A M10
N/A AMI 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.6890 in N/A 48 mm N/A 113 to 129 mm N/A M14
N/A AMI 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.9370 in N/A 54 mm N/A 124 to 149 mm N/A M14
N/A AMI 12 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 0.8740 in N/A 25.4 mm N/A 64 to 73 mm N/A M8
N/A AMI 15 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 0.8740 in N/A 25.4 mm N/A 64 to 73 mm N/A M8
N/A AMI 17 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 0.8740 in N/A 25.4 mm N/A 64 to 73 mm N/A M8
N/A AMI 20 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.0000 in N/A 25.4 mm N/A 73 to 79 mm N/A M10
N/A AMI 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.1260 in N/A 28.6 mm N/A 81 to 91 mm N/A M10
N/A AMI 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.3110 in N/A 31.8 mm N/A 91 to 100 mm N/A M10
N/A AMI 35 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.5630 in N/A 33.3 mm N/A 102 to 114 mm N/A M12
N/A AMI 12 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.0000 in N/A 25.4 mm N/A 73 to 79 mm N/A M10
N/A AMI 15 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.0000 in N/A 25.4 mm N/A 73 to 79 mm N/A M10
N/A AMI 17 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A 1.0000 in N/A 25.4 mm N/A 73 to 79 mm N/A M10
1 - 25 of 678 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »