COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 100 of 512 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85E20-25 N/A 20 mm N/A Double End N/A 1.24 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-200C N/A 25 mm N/A Clevis N/A 1.15 lb
N/A SMC® 12 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N12-40 N/A 12 mm N/A Clevis N/A 6.39 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-100 N/A 25 mm N/A Clevis N/A 0.78 lb
N/A SMC® 0.66 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85N25-25S N/A 25 mm N/A Basic N/A 0.66 lb
N/A SMC® 12 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N12-100 N/A 12 mm N/A Clevis N/A 0.310 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-300 N/A 25 mm N/A Clevis N/A 0.66 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85F16-25 N/A 16 mm N/A Nose N/A 0.3 lb
N/A SMC® 1.79 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1X200-0300 N/A 2.0000 in N/A Clevis Rear (Fixed);MP1 N/A 1.79 kg
N/A SMC® 3.12 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F250-1000 N/A 2.5000 in N/A Flange (Rod);MF1 N/A 3.12 kg
N/A SMC® 3.64 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D200-2000 N/A 2.0000 in N/A Clevis Rear (Detachable);MP2 N/A 3.64 kg
N/A SMC® 1.68 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1R250-0200 N/A 2.5000 in N/A Side Tapped N/A 1.68 kg
N/A SMC® 15.073 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F600-0200 N/A N/A N/A 15.073 kg
N/A SMC® 11.689 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F500-1000 N/A N/A N/A 11.689 kg
N/A SMC® 2.11 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F200-0600-XB5 N/A 2.0000 in N/A Front Flange N/A 2.11 kg
N/A SMC® 4.08 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X200-2400-XB5 N/A 2.0000 in N/A Double Rear Clevis N/A 4.08 kg
N/A SMC® 1.22 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G150-0200 N/A 1.5000 in N/A Rear Flange N/A 1.22 kg
N/A SMC® 1.72 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1S200-0600 N/A 2.0000 in N/A Side Lug N/A 1.72 kg
N/A SMC® 1.32 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L150-0500 N/A 1.5000 in N/A Foot N/A 1.32 kg
N/A SMC® 3.4 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1S325-0300 N/A 3.2500 in N/A Side Lug N/A 3.4 kg
N/A SMC® 1.83 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1U200-0700 N/A 2.0000 in N/A Rod Trunnion N/A 1.83 kg
N/A SMC® 1.06 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB150-0400 N/A 1.5000 in N/A Basic N/A 1.06 kg
N/A SMC® 1.39 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB200-0300 N/A 2.0000 in N/A Basic N/A 1.39 kg
N/A SMC® 2.43 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F250-0400-XB5 N/A 2.5000 in N/A Front Flange N/A 2.43 kg
N/A SMC® 6.98 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F400-0700 N/A 4.0000 in N/A Front Flange N/A 6.98 kg
76 - 100 of 512 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »