COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 206 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Bore Type

Chain Pitch Size

Number of Teeth

N/A Tsubaki (UST) 42 Teeth Stock Bore Sprocket N/A 1.2500 in N/A Rough Stock N/A 1-1/4 in N/A 42
N/A Tsubaki (UST) 45 Teeth Stock Bore Sprocket N/A 1.5000 in N/A Rough Stock N/A 1-1/4 in N/A 45
N/A Tsubaki (UST) 48 Teeth Stock Bore Sprocket N/A 1.5000 in N/A Rough Stock N/A 1-1/4 in N/A 48
N/A Tsubaki (UST) 60 Teeth Stock Bore Sprocket N/A 1.5000 in N/A Rough Stock N/A 1-1/4 in N/A 60
N/A Tsubaki (UST) 70 Teeth Stock Bore Sprocket N/A 1.5000 in N/A Rough Stock N/A 1-1/4 in N/A 70
N/A Tsubaki (UST) 72 Teeth Stock Bore Sprocket N/A 1.5000 in N/A Rough Stock N/A 1-1/4 in N/A 72
N/A Tsubaki (UST) 80 Teeth Stock Bore Sprocket N/A 1.5000 in N/A Rough Stock N/A 1-1/4 in N/A 80
N/A Tsubaki (UST) 84 Teeth Stock Bore Sprocket N/A 1.5000 in N/A Rough Stock N/A 1-1/4 in N/A 84
N/A Tsubaki (UST) 90 Teeth Stock Bore Sprocket N/A 1.3750 in N/A Rough Stock N/A 1-1/4 in N/A 90
N/A Tsubaki (UST) 96 Teeth Stock Bore Sprocket N/A 1.3750 in N/A Rough Stock N/A 1-1/4 in N/A 96
N/A Tsubaki (UST) 42 Teeth Stock Bore Sprocket N/A 1.2500 in N/A Rough Stock N/A 1-1/4 in N/A 42
N/A Tsubaki (UST) 45 Teeth Stock Bore Sprocket N/A N/A Rough Stock N/A N/A 45
N/A Tsubaki (UST) 48 Teeth Stock Bore Sprocket N/A N/A Rough Stock N/A N/A 48
N/A Tsubaki (UST) 54 Teeth Stock Bore Sprocket N/A N/A Rough Stock N/A N/A 54
N/A Tsubaki (UST) 60 Teeth Stock Bore Sprocket N/A 1.3750 in N/A Rough Stock N/A 1-1/4 in N/A 60
N/A Tsubaki (UST) 70 Teeth Stock Bore Sprocket N/A 1.5000 in N/A Rough Stock N/A 1-1/4 in N/A 70
N/A Tsubaki (UST) 72 Teeth Stock Bore Sprocket N/A 1.3750 in N/A Rough Stock N/A 1-1/4 in N/A 72
N/A Tsubaki (UST) 80 Teeth Stock Bore Sprocket N/A 1.3750 in N/A Rough Stock N/A 1-1/4 in N/A 80
N/A Tsubaki (UST) 84 Teeth Stock Bore Sprocket N/A 1.3750 in N/A Rough Stock N/A 1-1/4 in N/A 84
N/A Tsubaki (UST) 90 Teeth Stock Bore Sprocket N/A 1.3750 in N/A Rough Stock N/A 1-1/4 in N/A 90
N/A Tsubaki (UST) 42 Teeth Stock Bore Sprocket N/A 1.5000 in N/A Rough Stock N/A 1-1/2 in N/A 42
N/A Tsubaki (UST) 45 Teeth Stock Bore Sprocket N/A 1.5000 in N/A Rough Stock N/A 1-1/2 in N/A 45
N/A Tsubaki (UST) 54 Teeth Stock Bore Sprocket N/A 1.5000 in N/A Rough Stock N/A 1-1/2 in N/A 54
N/A Tsubaki (UST) 70 Teeth Stock Bore Sprocket N/A 1.5000 in N/A Rough Stock N/A 1-1/2 in N/A 70
N/A Tsubaki (UST) 80 Teeth Stock Bore Sprocket N/A 1.3750 in N/A Rough Stock N/A 1-1/2 in N/A 80
1 - 25 of 206 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »