COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Air Engaged Torque Limiters

Nexen 11000 Rate per Minute (rpm) Maximum Speed and 0.27 Degree Backlash Air Engaged Torque Limiter

Nexen Air Engaged Torque Limiters

Nexen 1000 Rate per Minute (rpm) Maximum Speed and 0.23 Degree Backlash Air Engaged Torque Limiter

Nexen 1650 Rate per Minute (rpm) Maximum Speed and 0.35 Degree Backlash Air Engaged Torque Limiter (01125685)

Nexen 1650 Rate per Minute (rpm) Maximum Speed and 0.35 Degree Backlash Air Engaged Torque Limiter

Nexen 1650 Rate per Minute (rpm) Maximum Speed and 0.35 Degree Backlash Air Engaged Torque Limiter (01125693)

Nexen 1650 Rate per Minute (rpm) Maximum Speed and 0.35 Degree Backlash Air Engaged Torque Limiter

Nexen 1650 Rate per Minute (rpm) Maximum Speed and 0.35 Degree Backlash Air Engaged Torque Limiter (01125693)

Nexen 1200 Rate per Minute (rpm) Maximum Speed and 0.27 Degree Backlash Air Engaged Torque Limiter
Description N/A 802932 Torque Limiter TL50A.E 1.75" N/A 802942 TL60A-E N/A 801512 TL30A Torque Limiter N/A 801510 Clutch N/A 801530 TL50AC Torque Limiter
Supplier Name N/A Nexen
Manufacturer Part Number N/A 802932 N/A 802942 N/A 801512 N/A 801510 N/A 801530
Actuation N/A Air/Spring
Backlash N/A 0.27 º N/A 0.23 º N/A 0.35 º N/A 0.35 º N/A 0.27 º
Bore Size N/A 1.7500 in N/A 1.9380 in N/A 1.1250 in N/A 1.1250 in N/A 1.7500 in
Bore Type N/A Straight
Cable Length (Proximity Sensor) N/A 3 ft
Clutch Air Chamber Volume when New N/A 1.800 in³ N/A 2.620 in³ N/A 1.390 in³ N/A 1.390 in³ N/A 1.800 in³
Drive Arrangement N/A Pilot Mount
Drive Inertia N/A 94.75 lb·in² N/A 165.89 lb·in² N/A 31.39 lb·in² N/A 31.39 lb·in² N/A 94.75 lb·in²
Finish N/A Nickel Plated N/A Nickel Plated N/A N/A N/A
Air Chamber Finish N/A N/A N/A Bare Machined Aluminum N/A Bare Machined Aluminum N/A Bare Machined Aluminum
Pilot Finish N/A N/A N/A Black Oxide N/A Black Oxide N/A Black Oxide
UPC Code N/A 662284196734 N/A 662284201025 N/A 662284154673 N/A 662284154659 N/A 662284154772
Maximum Speed N/A 11000 rpm N/A 1000 rpm N/A 1650 rpm N/A 1650 rpm N/A 1200 rpm
Maximum Pressure N/A 6.9 bar
Maximum Static Clutch Torque N/A 6230 in·lb N/A 10820 in·lb N/A 2150 in·lb N/A 2150 in·lb N/A 6230 in·lb
Minimum Engagement Pressure N/A 15 psi
Minimum Sprocket Size N/A 100/19T 40/42T 50/34T 60/29T 80/23T N/A 100/21T 40/48T 50/38T 60/32T 80/25T N/A 35/28T 40/32T 50/26T 60/22T 80/18T N/A 35/42T 40/32T 50/26T 60/22T 80/18T N/A 100/19T 40/42T 50/34T 60/29T 80/23T
Minimum Static Torque Capacity N/A 1200 in·lb N/A 1650 in·lb N/A 510 in·lb N/A 510 in·lb N/A 1200 in·lb
Number of Engagement Positions at 360 Degree N/A 1
Open or Enclosed Design N/A Enclosed N/A Enclosed N/A Open N/A Open N/A Open
Port Size N/A 1/8 in N/A 1/8 in N/A 1/4 in N/A 1/4 in N/A 1/4 in
Port Type N/A National Pipe Thread (NPT)
Rating N/A European Conformity (CE) Ingress Protection (IP55) National Electrical Manufacturers Association (NEMA) MG1-2006 1.26.6 (Waterproof Machines) Restriction of Hazardous Substances (RoHS) N/A European Conformity (CE) Ingress Protection (IP55) National Electrical Manufacturers Association (NEMA) MG1-2006 1.26.6 (Waterproof Machines) Restriction of Hazardous Substances (RoHS) N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Shaft Inertia N/A 35.00 lb/in² N/A 71.00 lb/in² N/A 9.94 lb/in² N/A 9.94 lb/in² N/A 35.00 lb/in²
Temperature Range N/A 32 to 150 ºF
Weight N/A 37 lb N/A 49.00 lb N/A 18.50 lb N/A 18 lb N/A 36.50 lb
Features & Benefits N/A Air Engaged, Shaft Mounted, Straight Bore, Enclosed, Torque Limiters