Items |
![]() 01378886 RBC® 1.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing |
![]() 02664779 RBC® 0.19 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing |
![]() 02664780 RBC® 0.19 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing |
![]() 02664781 RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing |
![]() 02664782 RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing |
|||||
Description | N/A | |||||||||
Supplier Name | N/A RBC® Bearings | |||||||||
Manufacturer Part Number | N/A 24NBC2036YZP | N/A 3NBC511ZP | N/A 3NBC511YJ | N/A 4NBC612ZP | N/A 4NBC612YJ | |||||
UPC Code | N/A 637400033675 | N/A 637400593216 | N/A 637400593209 | N/A 637400593506 | N/A 637400593490 | |||||
Series | N/A NBC | |||||||||
Prop 65 | N/A Yes | |||||||||
Bearing Material | N/A 52100 Bearing Quality Steel | |||||||||
Bearing Type | N/A Needle Roller | |||||||||
Bore Diameter | N/A 1.5 in | N/A 0.19 in | N/A 0.19 in | N/A 0.25 in | N/A 0.25 in | |||||
Cage Material | N/A Steel | N/A Steel | N/A | N/A | N/A | |||||
Closure Type | N/A Open | |||||||||
Dynamic Load Capacity | N/A 44200 lbf | N/A 1800 lbf | N/A 1800 lbf | N/A 2870 lbf | N/A 2870 lbf | |||||
Fillet Radius | N/A 0.032 in | N/A 0.022 in | N/A 0.022 in | N/A 0.022 in | N/A 0.022 in | |||||
Finish/Coating | N/A Cadmium | |||||||||
Flanges | N/A No Flange | N/A | N/A | N/A No Flange | N/A | |||||
Inner Ring Width | N/A | |||||||||
Lubrication Hole Type | N/A Hole on Outer Ring | |||||||||
Maximum Speed | N/A 100 rpm | |||||||||
Needle Bearing Type | N/A Roller and Cage Assembly | N/A | N/A | N/A Roller and Cage Assembly | N/A | |||||
Number of Rows | N/A 1 | |||||||||
Operating Temperature Range | N/A 0 to +250 ºF | N/A 0 to 250 ºF | N/A 0 to 250 ºF | N/A 0 to +250 ºF | N/A 0 to 250 ºF | |||||
Outer Ring Width | N/A | |||||||||
Outside Diameter | N/A 2.2500 in | N/A 0.69 in | N/A 0.69 in | N/A 0.75 in | N/A 0.75 in | |||||
Overall Width | N/A 1.25 in | N/A 0.312 in | N/A 0.312 in | N/A 0.3750 in | N/A 0.3750 in | |||||
Precision Rating | N/A Not Rated | |||||||||
Standards Met | N/A | |||||||||
Static Load Capacity | N/A 44200 lbf | N/A 1800 lbf | N/A 1800 lbf | N/A 2870 lbf | N/A 2870 lbf | |||||
Weight | N/A 0.71 lb | N/A 0.028 lb | N/A 0.028 lb | N/A 0.04 lb | N/A 0.04 lb | |||||
Applications | N/A Used in aerospace and industrial applications that necessitate the most stringent tolerances. | N/A Used in aerospace and industrial applications that necessitate the most stringent tolerances. | N/A Airframe Control | N/A Used in aerospace and industrial applications that necessitate the most stringent tolerances. | N/A Used in aerospace and industrial applications that necessitate the most stringent tolerances. | |||||
|