COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 71 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Dynamic Load Capacity

Maximum Speed

Outside Diameter

Overall Width

N/A RBC® 1.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 44200 lbf N/A 100 rpm N/A 2.2500 in N/A 1.25 in
N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 1800 lbf N/A 100 rpm N/A 0.69 in N/A 0.312 in
N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 1800 lbf N/A 100 rpm N/A 0.69 in N/A 0.312 in
N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 2870 lbf N/A 100 rpm N/A 0.75 in N/A 0.3750 in
N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 2870 lbf N/A 100 rpm N/A 0.75 in N/A 0.3750 in
N/A RBC® 0.31 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 4070 lbf N/A 100 rpm N/A 0.81 in N/A 0.437 in
N/A RBC® 0.31 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 4070 lbf N/A 100 rpm N/A 0.81 in N/A 0.437 in
N/A RBC® 0.375 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 6330 lbf N/A 100 rpm N/A 0.8750 in N/A 0.5620 in
N/A RBC® 0.38 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 6330 lbf N/A 100 rpm N/A 0.88 in N/A 0.562 in
N/A RBC® 0.44 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 8000 lbf N/A 100 rpm N/A 0.94 in N/A 0.625 in
N/A RBC® 0.44 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 8000 lbf N/A 100 rpm N/A 0.94 in N/A 0.625 in
N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 11600 lbf N/A 100 rpm N/A 1.13 in N/A 0.7500 in
N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 11600 lbf N/A 100 rpm N/A 1.13 in N/A 0.7500 in
N/A RBC® 0.63 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 18900 lbf N/A 100 rpm N/A 1.25 in N/A 1 in
N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 23900 lbf N/A 100 rpm N/A 1.38 in N/A 1.125 in
N/A RBC® 0.88 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 30500 lbf N/A 100 rpm N/A 1.63 in N/A 1.25 in
N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 33900 lbf N/A 100 rpm N/A 1.75 in N/A 1.25 in
N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 37900 lbf N/A 100 rpm N/A 2.0000 in N/A 1.25 in
N/A RBC® 1.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 50500 lbf N/A 100 rpm N/A 2.50 in N/A 1.25 in
N/A RBC® 2 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 56800 lbf N/A 100 rpm N/A 2.75 in N/A 1.25 in
N/A RBC® 2.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 63100 lbf N/A 100 rpm N/A 3.00 in N/A 1.25 in
N/A RBC® 2.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 69400 lbf N/A 100 rpm N/A 3.25 in N/A 1.25 in
N/A RBC® 2.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 75700 lbf N/A 100 rpm N/A 3.50 in N/A 1.25 in
N/A RBC® 3 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 82000 lbf N/A 100 rpm N/A 3.75 in N/A 1.25 in
N/A RBC® 3.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 88300 lbf N/A 100 rpm N/A 4.00 in N/A 1.25 in
1 - 25 of 71 | Results Per Page | View | Unit of Measure
1 2 3