Items |
![]() 02356353 FAG (Schaeffler) BSB Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing |
![]() 00103974 FAG (Schaeffler) 7602 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing |
![]() 00103906 FAG (Schaeffler) 7602 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing |
![]() 02298026 FAG (Schaeffler) 7602 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing |
![]() 02356354 FAG (Schaeffler) BSB Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing |
|||||
Description | N/A BSB035072-T Single-Direction Thrust Ball | N/A 7602025-TVP Bearing | N/A 7602030-TVP Bearing | N/A 7602040-TVP Bearing | N/A BSB040090-T | |||||
Supplier Name | N/A FAG (Schaeffler) | |||||||||
Manufacturer Part Number | N/A BSB035072-T | N/A 7602025-TVP | N/A 7602030-TVP | N/A 7602040-TVP | N/A BSB040090-T | |||||
Bearing Material | N/A | |||||||||
Bore Diameter | N/A 35 mm | N/A 25 mm | N/A 30 mm | N/A 40 mm | N/A 40 mm | |||||
Bore Type | N/A | |||||||||
Cage Material | N/A | N/A Polyamide | N/A Polyamide | N/A Polyamide | N/A | |||||
Closure Type | N/A Open | |||||||||
Contact Angle | N/A 60 º | |||||||||
Fillet Radius | N/A 1 mm | N/A 1 mm | N/A 1 mm | N/A 1.1 mm | N/A 1.5 mm | |||||
Finish/Coating | N/A Uncoated | |||||||||
Internal Clearance | N/A C0 | |||||||||
Maximum Speed | N/A 3700 rpm | N/A 4500 rpm | N/A 3800 rpm | N/A 2800 rpm | N/A 3100 rpm | |||||
Number of Rows | N/A Single-Row | |||||||||
Operating Temperature [Max] | N/A | N/A +120 ºC | N/A +120 ºC | N/A +120 ºC | N/A | |||||
Outer Ring Width | N/A 15 mm | N/A 15 mm | N/A 16 mm | N/A 18 mm | N/A 20 mm | |||||
Outside Diameter | N/A 72 mm | N/A 52 mm | N/A 62 mm | N/A 80 mm | N/A 90 mm | |||||
Overall Width | N/A 15 mm | N/A 15 mm | N/A 16 mm | N/A 18 mm | N/A 20 mm | |||||
Precision Rating | N/A Not Rated | |||||||||
Radial Dynamic Load Capacity | N/A 31500 N | N/A 23200 N | N/A 27500 N | N/A 39000 N | N/A 52000 N | |||||
Radial Static Load Capacity | N/A 81000 N | N/A 50000 N | N/A 66000 N | N/A 106000 N | N/A 138000 N | |||||
Fill Slot | N/A Non-Fill Slot | |||||||||
Series | N/A BSB | N/A 7602 | N/A 7602 | N/A 7602 | N/A BSB | |||||
Thrust Bearing Type | N/A Single-Direction | N/A | N/A | N/A | N/A | |||||
|