Items |
![]() 00317446 Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut |
![]() 00317114 Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut |
![]() 00317857 Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut |
![]() 00317125 Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut |
![]() 00317032 Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut |
|||||
Description | N/A | |||||||||
Supplier Name | N/A Brennan | |||||||||
Manufacturer Part Number | N/A 0318-10 | N/A 0304-C-20 | N/A 0306-06 | N/A 0304-C-24 | N/A 0304-C-04 | |||||
Prop 65 | N/A Yes | |||||||||
Adapter Type | N/A Nut | |||||||||
End 1 Size | N/A 5/8 in | N/A 1-1/4 in | N/A 3/8 in | N/A 1-1/2 in | N/A 1/4 in | |||||
End 1 Style | N/A Joint Industry Council (JIC) 37º Flare | |||||||||
End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
End 1 Thread Size | N/A 7/8-14 | N/A 1-5/8-12 | N/A 9/16-18 | N/A 1-7/8-12 | N/A 7/16-20 | |||||
Material | N/A Steel | |||||||||
Overall Length | N/A 0.97 in | N/A 1.062 in | N/A 0.281 in | N/A 1.188 in | N/A 0.594 in | |||||
Weight | N/A 0.09 lb | N/A 0.61 lb | N/A 0.03 lb | N/A 0.8 lb | N/A 0.03 lb | |||||
Features & Benefits |
N/A
|
N/A
|
N/A |
N/A
|
N/A
|
|||||
|