Item # |
Item Name |
End 1 Size |
End 1 Style |
End 1 Thread Size |
Material |
---|---|---|---|---|---|
00317446 | N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 5/8 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 7/8-14 | Material N/A Steel |
00317114 | N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1-1/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 1-5/8-12 | Material N/A Steel |
00317857 | N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 3/8 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 9/16-18 | Material N/A Steel |
00317125 | N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1-1/2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 1-7/8-12 | Material N/A Steel |
00317032 | N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 7/16-20 | Material N/A Steel |
00317402 | N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 7/16-20 | Material N/A Steel |
00317536 | N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1/2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 3/4-16 | Material N/A Stainless Steel |
00317424 | N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 3/8 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 9/16-18 | Material N/A Steel |
00317479 | N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 1-5/16-12 | Material N/A Steel |
00317865 | N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1/2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 3/4-16 | Material N/A Steel |
00317457 | N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 3/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 1-1/16-12 | Material N/A Steel |
00317904 | N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1-1/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 1-5/8-12 | Material N/A Steel |
00317490 | N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1-1/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 1-5/8-12 | Material N/A Steel |
00317881 | N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 3/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 1-1/16-12 | Material N/A Steel |
00317135 | N/A Brennan 2 in Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 2-1/2-12 | Material N/A Steel |
00317085 | N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 3/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 1-1/16-12 | Material N/A Steel |
00317502 | N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1-1/2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 1-7/8-12 | Material N/A Steel |
00317841 | N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 7/16-20 | Material N/A Steel |
00317095 | N/A Brennan 7/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 7/8 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 1-3/16-12 | Material N/A Steel |
00317897 | N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 1-5/16-12 | Material N/A Steel |
00317435 | N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1/2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 3/4-16 | Material N/A Steel |
00317075 | N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 5/8 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 7/8-14 | Material N/A Steel |
00317064 | N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1/2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 3/4-16 | Material N/A Steel |
00317053 | N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 3/8 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 9/16-18 | Material N/A Steel |
00317104 | N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | End 1 Size N/A 1 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Size N/A 1-5/16-12 | Material N/A Steel |