COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Osborn Load Runners 6.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower (02171232)

Osborn Load Runners 6.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower

Osborn Load Runners 8.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower (00088574)

Osborn Load Runners 8.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower

Osborn Load Runners 76 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower (03846767)

Osborn Load Runners 76 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower

Osborn Load Runners 1.1250 Inch (in) Roller Diameter Crowned and Flat Cam Follower (02171229)

Osborn Load Runners 1.1250 Inch (in) Roller Diameter Crowned and Flat Cam Follower

Osborn Load Runners 62 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower (03006018)

Osborn Load Runners 62 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower
Description N/A PLRE-6 Idler Roller N/A PLR-8 Idler Roller N/A HPCE-76-1 Load Runner with FW/LW/JN N/A PLRE-1-1/4 Idler Roller N/A HPC-62 Load Runner
Supplier Name N/A Osborn Load Runners
Manufacturer Part Number N/A PLRE-6 N/A PLR-8 N/A HPCE-76-1 N/A PLRE-1-1/4 N/A HPC-62
Bearing Element N/A Tapered Rollers N/A Tapered Rollers N/A Tapered Rollers N/A Balls - One Row N/A Tapered Rollers
Closure Type N/A Sealed
Eccentric Stud Diameter N/A 0.06 in N/A N/A 35 mm N/A 0.03 in N/A
Finish/Coating N/A Chrome Plated Zinc Plated
Head Type N/A None
Lubrication Hole Location N/A None
Radial Dynamic Load Capacity N/A 35840 lb N/A 35840 lb N/A 63600 lb N/A 1350 lb N/A 23080 lb
Radial Static Load Capacity N/A 56400 lb N/A 56400 lb N/A 89000 lb N/A 600 lb N/A 23080 lb
Roller Diameter N/A 6.0000 in N/A 8.0000 in N/A 76 mm N/A 1.1250 in N/A 62 mm
Roller Material N/A Stainless Steel
Roller Shape N/A Flat
Roller Width N/A 3.0000 in N/A 3.0000 in N/A 52 mm N/A 0.8438 in N/A 44 mm
Stud Diameter N/A 2.5000 in N/A 2.5000 in N/A 24 mm N/A 0.5000 in N/A 24 mm
Stud Length N/A 5.5000 in N/A 5.5000 in N/A 70 mm N/A 1.2500 in N/A 58 mm
Thread Size N/A 2-1/2-12 N/A 2-1/2-12 N/A N/A 1/2-20 N/A
Weight N/A 30.50 lb N/A 49.00 lb N/A 4.39 lb N/A N/A 2.29 lb
Features & Benefits N/A