Item # |
Item Name |
Radial Dynamic Load Capacity |
Roller Diameter |
Roller Material |
Roller Width |
|---|---|---|---|---|---|
| 02171232 | N/A Osborn Load Runners 6.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 35840 lb | Roller Diameter N/A 6.0000 in | Roller Material N/A Stainless Steel | Roller Width N/A 3.0000 in |
| 00088574 | N/A Osborn Load Runners 8.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 35840 lb | Roller Diameter N/A 8.0000 in | Roller Material N/A Stainless Steel | Roller Width N/A 3.0000 in |
| 03846767 | N/A Osborn Load Runners 76 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 63600 lb | Roller Diameter N/A 76 mm | Roller Material N/A Stainless Steel | Roller Width N/A 52 mm |
| 02171229 | N/A Osborn Load Runners 1.1250 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 1350 lb | Roller Diameter N/A 1.1250 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.8438 in |
| 03006018 | N/A Osborn Load Runners 62 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 23080 lb | Roller Diameter N/A 62 mm | Roller Material N/A Stainless Steel | Roller Width N/A 44 mm |
| 00088587 | N/A Osborn Load Runners 2.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 3830 lb | Roller Diameter N/A 2.0000 in | Roller Material N/A Stainless Steel | Roller Width N/A 1.6875 in |
| 01505551 | N/A Osborn Load Runners 50 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 17020 lb | Roller Diameter N/A 50 mm | Roller Material N/A Stainless Steel | Roller Width N/A 40 mm |
| 00088546 | N/A Osborn Load Runners 3.2500 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 14270 lb | Roller Diameter N/A 3.2500 in | Roller Material N/A Stainless Steel | Roller Width N/A 2.0000 in |
| 00088523 | N/A Osborn Load Runners 2.2500 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 3830 lb | Roller Diameter N/A 2.2500 in | Roller Material N/A Stainless Steel | Roller Width N/A 1.6875 in |
| 02171230 | N/A Osborn Load Runners 1.3750 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 1350 lb | Roller Diameter N/A 1.3750 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.8438 in |
| 02171224 | N/A Osborn Load Runners 1.5000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 1350 lb | Roller Diameter N/A 1.5000 in | Roller Material N/A Stainless Steel | Roller Width N/A 1.1875 in |
| 00088550 | N/A Osborn Load Runners 3.5000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 14270 lb | Roller Diameter N/A 3.5000 in | Roller Material N/A Stainless Steel | Roller Width N/A 2.0000 in |
| 00088512 | N/A Osborn Load Runners 1.7500 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 2760 lb | Roller Diameter N/A 1.7500 in | Roller Material N/A Stainless Steel | Roller Width N/A 1.1875 in |
| 00088584 | N/A Osborn Load Runners 1.7500 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 2760 lb | Roller Diameter N/A 1.7500 in | Roller Material N/A Stainless Steel | Roller Width N/A 1.1875 in |
| 00088542 | N/A Osborn Load Runners 3.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 14270 lb | Roller Diameter N/A 3.0000 in | Roller Material N/A Stainless Steel | Roller Width N/A 2.0000 in |
| 02737921 | N/A Osborn Load Runners 1.5000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A | Roller Diameter N/A 1.5000 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.9375 in |
| 02869676 | N/A Osborn Load Runners 150 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 159430 lb | Roller Diameter N/A 150 mm | Roller Material N/A Stainless Steel | Roller Width N/A 76 mm |
| 00088593 | N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 5190 lb | Roller Diameter N/A 2.5000 in | Roller Material N/A Stainless Steel | Roller Width N/A 1.6875 in |
| 00088538 | N/A Osborn Load Runners 2.7500 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 5190 lb | Roller Diameter N/A 2.7500 in | Roller Material N/A Stainless Steel | Roller Width N/A 1.6875 in |
| 00088536 | N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 10880 lb | Roller Diameter N/A 2.5000 in | Roller Material N/A Stainless Steel | Roller Width N/A 1.8125 in |
| 02592986 | N/A Osborn Load Runners 72 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 48390 lb | Roller Diameter N/A 72 mm | Roller Material N/A Stainless Steel | Roller Width N/A 44 mm |
| 00088518 | N/A Osborn Load Runners 2.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 3830 lb | Roller Diameter N/A 2.0000 in | Roller Material N/A Stainless Steel | Roller Width N/A 1.6875 in |
| 03372700 | N/A Osborn Load Runners 1.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A | Roller Diameter N/A 1.0000 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.6875 in |
| 00088581 | N/A Osborn Load Runners 1.5000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 2760 lb | Roller Diameter N/A 1.5000 in | Roller Material N/A Stainless Steel | Roller Width N/A 1.1875 in |
| 02171225 | N/A Osborn Load Runners 1.3750 Inch (in) Roller Diameter Crowned and Flat Cam Follower | Radial Dynamic Load Capacity N/A 1350 lb | Roller Diameter N/A 1.3750 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.8438 in |