COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
PCI Procal Inc. HCF-S Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower (01470798)

PCI Procal Inc. HCF-S Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower

PCI Procal Inc. SCF-S Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower (01470519)

PCI Procal Inc. SCF-S Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower

PCI Procal Inc. SCF-S Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower (01470519)

PCI Procal Inc. SCF-S Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower

PCI Procal Inc. SCF-S Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower (01470519)

PCI Procal Inc. SCF-S Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower

PCI Procal Inc. SCF-S Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower (01470519)

PCI Procal Inc. SCF-S Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower
Description N/A HCF-3.50 S Cam Follower N/A SCF-3.00 S Cam Follower N/A SCF-3.50 S Cam Follower N/A SCF-2.75 S Cam Follower N/A SCF-2.00 S Cam Follower
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A HCF-3.50-S N/A SCF-3.00-S N/A SCF-3.50-S N/A SCF-2.75-S N/A SCF-2.00-S
Series N/A HCF-S N/A SCF-S N/A SCF-S N/A SCF-S N/A SCF-S
Axial Dynamic Load Capacity N/A
Axial Static Load Capacity N/A
Bearing Element N/A Needle Rollers - One Row
Closure Type N/A Sealed
Head Type N/A Slotted Head
Lubrication Type N/A Regreasable
UPC Code N/A 841946104410 N/A 841946107442 N/A 841946107503 N/A 841946107411 N/A 841946107329
Radial Dynamic Load Capacity N/A 23630 lbf N/A 17620 lbf N/A 23630 lbf N/A 11720 lbf N/A 8090 lbf
Radial Static Load Capacity N/A 63250 lbf N/A 49820 lbf N/A 63250 lbf N/A 32900 lbf N/A 21140 lbf
Roller Diameter N/A 3.5000 in N/A 3.0000 in N/A 3.5000 in N/A 2.7500 in N/A 2.0000 in
Roller Material N/A Carbon Steel
Roller Shape N/A Flat
Roller Width N/A 2.0000 in N/A 1.7500 in N/A 2.0000 in N/A 1.5000 in N/A 1.2500 in
Seal Type N/A Moly-Filled Nylon Lip
Stud Diameter N/A 1.7500 in N/A 1.2500 in N/A 1.3750 in N/A 1.0000 in N/A 0.8750 in
Stud Length N/A 2.7500 in N/A 2.5000 in N/A 2.7500 in N/A 2.2500 in N/A 2.0000 in
Stud Material N/A Carbon Steel
Thread Length N/A 1.3800 in N/A 1-1/4 in N/A 1.3800 in N/A 1.1300 in N/A 1.0000 in
Thread Size N/A 1-3/4-12 N/A 1-1/4-12 N/A 1-3/8-12 N/A 1-14 N/A 7/8-14
Weight N/A 6.73 lb N/A 4.01 lb N/A 6.040 lb N/A 2.78 lb N/A 1.32 lb
Features & Benefits N/A
  • Plain/Cylindrical Cam Followers effectively carry radial loads
  • For heavy side loads, Plain Cam Followers can be positioned vertically to act as side guides