Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
---|---|---|---|---|---|
01470798 | N/A PCI Procal Inc. HCF-S Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 23630 lbf | Radial Static Load Capacity N/A 63250 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
01470519 | N/A PCI Procal Inc. SCF-S Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
01470522 | N/A PCI Procal Inc. SCF-S Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 23630 lbf | Radial Static Load Capacity N/A 63250 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
01470517 | N/A PCI Procal Inc. SCF-S Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
01470514 | N/A PCI Procal Inc. SCF-S Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
01470515 | N/A PCI Procal Inc. SCF-S Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
01470797 | N/A PCI Procal Inc. HCF-S Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
01470792 | N/A PCI Procal Inc. HCF-S Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
01470521 | N/A PCI Procal Inc. SCF-S Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
01470523 | N/A PCI Procal Inc. SCF-S Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 30270 lbf | Radial Static Load Capacity N/A 89540 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
01470799 | N/A PCI Procal Inc. HCF-S Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 30270 lbf | Radial Static Load Capacity N/A 89540 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
01470788 | N/A PCI Procal Inc. HCF-S Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
01470784 | N/A PCI Procal Inc. HCF-S Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
01470516 | N/A PCI Procal Inc. SCF-S Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
01470790 | N/A PCI Procal Inc. HCF-S Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
01470786 | N/A PCI Procal Inc. HCF-S Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
07148161 | N/A PCI Procal Inc. SCF-SH Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
07148162 | N/A PCI Procal Inc. SCF-SH Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
07148163 | N/A PCI Procal Inc. SCF-SH Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
07148164 | N/A PCI Procal Inc. SCF-SH Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
07148165 | N/A PCI Procal Inc. SCF-SH Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
07148166 | N/A PCI Procal Inc. SCF-SH Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
07148167 | N/A PCI Procal Inc. SCF-SH Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 23630 lbf | Radial Static Load Capacity N/A 63250 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
07148168 | N/A PCI Procal Inc. SCF-SH Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 30270 lbf | Radial Static Load Capacity N/A 89540 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
07147676 | N/A PCI Procal Inc. PDC Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 12140 lbf | Radial Static Load Capacity N/A 15309 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |